norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Handwheels disc, aluminium, with revolving cylinder grip
06275_MDG

Handwheels disc, aluminium, with revolving cylinder grip

go back

Item description/product images

DescriptionMaterial:Disc handwheel aluminium.
Cylinder grip black thermoset PF 31-DIN 7708.
Hub electro zinc-plated steel.
Version:Wheel rim turned and polished.
Radial and axial run-out of rim < IT 12.
On request:Hubs with square socket or powder-coated handwheels.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06275_MDG Handwheels disc, aluminium, with revolving cylinder grip 250 kB

Drawings

Handwheels disc, aluminium, with revolving cylinder grip
Handwheels disc, aluminium, with revolving cylinder grip

Item selection/filter

Order No.Version 1D1D2D3L1L3B3
T
Revolving
cylinder
grip
CADAcc.PriceOrder
06275-4080X10reamed hole8010H7261631--ø18 x M6 x 40  19.55 €
06275-4080X12reamed hole8012H7261631--ø18 x M6 x 40  19.55 €
06275-4100X10reamed hole10010H7311734--ø18 x M6 x 40  21.23 €
06275-4100X12reamed hole10012H7311734--ø18 x M6 x 40  21.23 €
06275-4125X12reamed hole12512H7301837--ø22 x M8 x 56  25.84 €
06275-4125X14reamed hole12514H7301837--ø22 x M8 x 56  25.84 €
06275-4140X14reamed hole14014H7341934--ø22 x M8 x 56  28.16 €
06275-4140X15reamed hole14015H7341934--ø22 x M8 x 56  28.16 €
06275-4160X15reamed hole16015H7402040--ø26 x M10 x 80  34.83 €
06275-4160X16reamed hole16016H7402040--ø26 x M10 x 80  34.83 €
06275-4200X18reamed hole20018H7502446--ø26 x M10 x 80  43.21 €
06275-4200X20reamed hole20020H7502446--ø26 x M10 x 80  43.21 €
06275-4250X22reamed hole25022H7502849--ø31 x M12 x 102  66.23 €
06275-4250X24reamed hole25024H7502849--ø31 x M12 x 102  66.23 €
06275-5080X10reamed hole with slot8010H7261631311,4ø18 x M6 x 40  21.23 €
06275-5080X12reamed hole with slot8012H7261631413,8ø18 x M6 x 40  21.23 €
06275-5100X10reamed hole with slot10010H7311734311,4ø18 x M6 x 40  22.87 €
06275-5100X12reamed hole with slot10012H7311734413,8ø18 x M6 x 40  22.87 €
06275-5125X12reamed hole with slot12512H7301837413,8ø22 x M8 x 56  27.66 €
06275-5125X14reamed hole with slot12514H7301837516,3ø22 x M8 x 56  27.66 €
06275-5140X14reamed hole with slot14014H7341934516,3ø22 x M8 x 56  30.15 €
06275-5140X15reamed hole with slot14015H7341934517,3ø22 x M8 x 56  30.15 €
06275-5160X15reamed hole with slot16015H7402040517,3ø26 x M10 x 80  36.73 €
06275-5160X16reamed hole with slot16016H7402040518,3ø26 x M10 x 80  36.73 €
06275-5200X18reamed hole with slot20018H7502446620,8ø26 x M10 x 80  45.37 €
06275-5200X20reamed hole with slot20020H7502446622,8ø26 x M10 x 80  45.37 €
06275-5250X22reamed hole with slot25022H7502849624,8ø31 x M12 x 102  68.89 €
06275-5250X24reamed hole with slot25024H7502849827,3ø31 x M12 x 102  68.89 €