norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Handwheels DIN 950, aluminium, with revolving grip
06273_MDG

Handwheels DIN 950, aluminium, with revolving grip

go back

Item description/product images

DescriptionMaterial:Handwheel aluminium.
Fixed grip aluminium, centre pin black oxidised steel.
Revolving grip aluminium, centre pin trivalent blue passivated steel.
Version:Wheel rim turned and polished.
On request:Hubs with square socket or powder-coated handwheels.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06273_MDG Handwheels DIN 950, aluminium, with revolving grip 290 kB

Drawings

Handwheels DIN 950, aluminium, with revolving grip
Handwheels DIN 950, aluminium, with revolving grip

Item selection/filter

Order No.Version 1D1D2D3L1L3B3
T
Number of
spokes
revolving grip
DIN 98 Form E
CADAcc.PriceOrder
06273-4080X10reamed hole8010H7251629--3ø16 x M6 x 54.5  18.92 €
06273-4080X12reamed hole8012H7251629--3ø16 x M6 x 54.5  18.92 €
06273-4100X10reamed hole10010H7291733--3ø16 x M6 x 54.5  19.71 €
06273-4100X12reamed hole10012H7291733--3ø16 x M6 x 54.5  19.71 €
06273-4125X12reamed hole12512H7311836--3ø20 x M8 x 67  23.98 €
06273-4125X14reamed hole12514H7311836--3ø20 x M8 x 67  23.98 €
06273-4140X14reamed hole14014H7361939--3ø20 x M8 x 67  26.82 €
06273-4140X16reamed hole14016H7361939--3ø20 x M8 x 67  26.82 €
06273-4160X14reamed hole16014H7362040--3ø25 x M10 x 83  31.10 €
06273-4160X16reamed hole16016H7362040--3ø25 x M10 x 83  31.10 €
06273-4180X16reamed hole18016H7372243--3ø25 x M10 x 83  37.84 €
06273-4180X18reamed hole18018H7372243--3ø25 x M10 x 83  37.84 €
06273-4200X18reamed hole20018H7432445--3ø25 x M10 x 83  40.38 €
06273-4200X22reamed hole20022H7432445--3ø25 x M10 x 83  40.38 €
06273-4250X22reamed hole25022H7492850--5ø32 x M12 x 105,5  61.28 €
06273-4250X26reamed hole25026H7492850--5ø32 x M12 x 105,5  61.28 €
06273-4315X26reamed hole31526H7543356--5ø32 x M12 x 105,5  88.64 €
06273-4315X30reamed hole31530H7543356--5ø32 x M12 x 105,5  88.64 €
06273-4400X30reamed hole40030H7653863--5ø36 x M16 x 117 147.75 €
06273-4400X34reamed hole40034H7653863--5ø36 x M16 x 117 147.75 €
06273-4500X34reamed hole50034H7794572--5ø36 x M16 x 117 228.62 €
06273-4500X40reamed hole50040H7794572--5ø36 x M16 x 117 228.62 €
06273-5080X10reamed hole with slot8010H7251629311,43ø16 x M6 x 54.5  20.50 €
06273-5080X12reamed hole with slot8012H7251629413,83ø16 x M6 x 54.5  20.50 €
06273-5100X10reamed hole with slot10010H7291733311,43ø16 x M6 x 54.5  21.92 €
06273-5100X12reamed hole with slot10012H7291733413,83ø16 x M6 x 54.5  21.92 €
06273-5125X12reamed hole with slot12512H7311836413,83ø20 x M8 x 67  26.34 €
06273-5125X14reamed hole with slot12514H7311836516,33ø20 x M8 x 67  26.34 €
06273-5140X14reamed hole with slot14014H7361939516,33ø20 x M8 x 67  29.36 €
06273-5140X16reamed hole with slot14016H7361939518,33ø20 x M8 x 67  29.36 €
06273-5160X14reamed hole with slot16014H7362040516,33ø25 x M10 x 83  32.74 €
06273-5160X16reamed hole with slot16016H7362040518,33ø25 x M10 x 83  32.74 €
06273-5180X16reamed hole with slot18016H7372243518,33ø25 x M10 x 83  39.73 €
06273-5180X18reamed hole with slot18018H7372243620,83ø25 x M10 x 83  39.73 €
06273-5200X18reamed hole with slot20018H7432445620,83ø25 x M10 x 83  42.37 €
06273-5200X22reamed hole with slot20022H7432445624,83ø25 x M10 x 83  42.37 €
06273-5250X22reamed hole with slot25022H7492850624,85ø32 x M12 x 105,5  63.53 €
06273-5250X26reamed hole with slot25026H7492850829,35ø32 x M12 x 105,5  63.53 €
06273-5315X26reamed hole with slot31526H7543356829,35ø32 x M12 x 105,5  91.14 €
06273-5315X30reamed hole with slot31530H7543356833,35ø32 x M12 x 105,5  91.14 €
06273-5400X30reamed hole with slot40030H7653863833,35ø36 x M16 x 117 150.58 €
06273-5400X34reamed hole with slot40034H76538631037,35ø36 x M16 x 117 150.58 €
06273-5500X34reamed hole with slot50034H77945721037,35ø36 x M16 x 117 234.95 €
06273-5500X40reamed hole with slot50040H77945721243,35ø36 x M16 x 117 234.95 €