norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Handwheels DIN 950, grey cast iron, with fixed grip
06271_MFG

Handwheels DIN 950, grey cast iron, with fixed grip

go back

Item description/product images

DescriptionMaterial:Handwheel, grey cast iron.
Grip steel.
Version:Wheel rim turned and polished.
On request:Hubs with square socket or powder-coated handwheels.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06271_MFG Handwheels DIN 950, grey cast iron, with fixed grip 281 kB

Drawings

Handwheels DIN 950, grey cast iron, with fixed grip
Handwheels DIN 950, grey cast iron, with fixed grip

Item selection/filter

Overview of items (compressed)
Order No.Version 1D1D2D3L1L3B3
T
Number of
spokes
fixed machine handle
DIN 39 Form E
CADAcc.PriceOrder
06271-2080X10reamed hole8010H7251629--3ø16 x M6 x 50  18.88 €
06271-2080X12reamed hole8012H7251629--3ø16 x M6 x 50  18.88 €
06271-2100X10reamed hole10010H7261733--3ø16 x M6 x 50  21.53 €
06271-2100X12reamed hole10012H7261733--3ø16 x M6 x 50  21.53 €
06271-2125X12reamed hole12512H7331836--3ø20 x M8 x 64  26.19 €
06271-2125X14reamed hole12514H7331836--3ø20 x M8 x 64  26.19 €
06271-2140X14reamed hole14014H7331939--3ø20 x M8 x 64  29.28 €
06271-2140X16reamed hole14016H7331939--3ø20 x M8 x 64  29.28 €
06271-2160X14reamed hole16014H7372040--3ø25 x M10 x 80  34.43 €
06271-2160X16reamed hole16016H7372040--3ø25 x M10 x 80  34.43 €
06271-2180X16reamed hole18016H7362243--3ø25 x M10 x 80  44.54 €
06271-2180X18reamed hole18018H7362243--3ø25 x M10 x 80  44.54 €
06271-2200X18reamed hole20018H7382445--3ø25 x M10 x 80  47.52 €
06271-2200X22reamed hole20022H7382445--3ø25 x M10 x 80  47.52 €
06271-2250X22reamed hole25022H7462850--5ø32 x M12 x 100  75.84 €
06271-2250X26reamed hole25026H7462850--5ø32 x M12 x 100  75.84 €
06271-2315X26reamed hole31526H7543356--5ø32 x M12 x 100  107.78 €
06271-2315X30reamed hole31530H7543356--5ø32 x M12 x 100  107.78 €
06271-2400X30reamed hole40030H7683863--5ø36 x M16 x 112 187.07 €
06271-2400X34reamed hole40034H7683863--5ø36 x M16 x 112 187.07 €
06271-2500X34reamed hole50034H7794572--5ø36 x M16 x 112 359.29 €
06271-2500X40reamed hole50040H7794572--5ø36 x M16 x 112 359.29 €
06271-3080X10reamed hole with slot8010H7251629311,43ø16 x M6 x 50  20.37 €
06271-3080X12reamed hole with slot8012H7251629413,83ø16 x M6 x 50  20.37 €
06271-3100X10reamed hole with slot10010H7261733311,43ø16 x M6 x 50  23.17 €
06271-3100X12reamed hole with slot10012H7261733413,83ø16 x M6 x 50  23.17 €
06271-3125X12reamed hole with slot12512H7331836413,83ø20 x M8 x 64  27.82 €
06271-3125X14reamed hole with slot12514H7331836516,33ø20 x M8 x 64  27.82 €
06271-3140X14reamed hole with slot14014H7331939516,33ø20 x M8 x 64  30.96 €
06271-3140X16reamed hole with slot14016H7331939518,33ø20 x M8 x 64  30.96 €
06271-3160X14reamed hole with slot16014H7372040516,33ø25 x M10 x 80  36.11 €
06271-3160X16reamed hole with slot16016H7372040518,33ø25 x M10 x 80  36.11 €
06271-3180X16reamed hole with slot18016H7362243518,33ø25 x M10 x 80  46.37 €
06271-3180X18reamed hole with slot18018H7362243620,83ø25 x M10 x 80  46.37 €
06271-3200X18reamed hole with slot20018H7382445620,83ø25 x M10 x 80  49.36 €
06271-3200X22reamed hole with slot20022H7382445624,83ø25 x M10 x 80  49.36 €
06271-3250X22reamed hole with slot25022H7462850624,85ø32 x M12 x 100  78.15 €
06271-3250X26reamed hole with slot25026H7462850829,35ø32 x M12 x 100  78.15 €
06271-3315X26reamed hole with slot31526H7543356829,35ø32 x M12 x 100  109.76 €
06271-3315X30reamed hole with slot31530H7543356833,35ø32 x M12 x 100  109.76 €
06271-3400X30reamed hole with slot40030H7683863833,35ø36 x M16 x 112 190.42 €
06271-3400X34reamed hole with slot40034H76838631037,35ø36 x M16 x 112 190.42 €
06271-3500X34reamed hole with slot50034H77945721037,35ø36 x M16 x 112 364.24 €
06271-3500X40reamed hole with slot50040H77945721243,35ø36 x M16 x 112 364.24 €