|
|
06271_MFGHandwheels DIN 950, grey cast iron, with fixed grip |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handwheel, grey cast iron. Grip steel.Version:Wheel rim turned and polished. On request:Hubs with square socket or powder-coated handwheels.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 1 | D1 | D2 | D3 | L1 | L3 | B3
| T
| Number of spokes | fixed machine handle DIN 39 Form E | CAD | Acc. | Price | Order |
---|
06271-2080X10 | reamed hole | 80 | 10H7 | 25 | 16 | 29 | - | - | 3 | ø16 x M6 x 50 | | | 18.88 € | | 06271-2080X12 | reamed hole | 80 | 12H7 | 25 | 16 | 29 | - | - | 3 | ø16 x M6 x 50 | | | 18.88 € | | 06271-2100X10 | reamed hole | 100 | 10H7 | 26 | 17 | 33 | - | - | 3 | ø16 x M6 x 50 | | | 21.53 € | | 06271-2100X12 | reamed hole | 100 | 12H7 | 26 | 17 | 33 | - | - | 3 | ø16 x M6 x 50 | | | 21.53 € | | 06271-2125X12 | reamed hole | 125 | 12H7 | 33 | 18 | 36 | - | - | 3 | ø20 x M8 x 64 | | | 26.19 € | | 06271-2125X14 | reamed hole | 125 | 14H7 | 33 | 18 | 36 | - | - | 3 | ø20 x M8 x 64 | | | 26.19 € | | 06271-2140X14 | reamed hole | 140 | 14H7 | 33 | 19 | 39 | - | - | 3 | ø20 x M8 x 64 | | | 29.28 € | | 06271-2140X16 | reamed hole | 140 | 16H7 | 33 | 19 | 39 | - | - | 3 | ø20 x M8 x 64 | | | 29.28 € | | 06271-2160X14 | reamed hole | 160 | 14H7 | 37 | 20 | 40 | - | - | 3 | ø25 x M10 x 80 | | | 34.43 € | | 06271-2160X16 | reamed hole | 160 | 16H7 | 37 | 20 | 40 | - | - | 3 | ø25 x M10 x 80 | | | 34.43 € | | 06271-2180X16 | reamed hole | 180 | 16H7 | 36 | 22 | 43 | - | - | 3 | ø25 x M10 x 80 | | | 44.54 € | | 06271-2180X18 | reamed hole | 180 | 18H7 | 36 | 22 | 43 | - | - | 3 | ø25 x M10 x 80 | | | 44.54 € | | 06271-2200X18 | reamed hole | 200 | 18H7 | 38 | 24 | 45 | - | - | 3 | ø25 x M10 x 80 | | | 47.52 € | | 06271-2200X22 | reamed hole | 200 | 22H7 | 38 | 24 | 45 | - | - | 3 | ø25 x M10 x 80 | | | 47.52 € | | 06271-2250X22 | reamed hole | 250 | 22H7 | 46 | 28 | 50 | - | - | 5 | ø32 x M12 x 100 | | | 75.84 € | | 06271-2250X26 | reamed hole | 250 | 26H7 | 46 | 28 | 50 | - | - | 5 | ø32 x M12 x 100 | | | 75.84 € | | 06271-2315X26 | reamed hole | 315 | 26H7 | 54 | 33 | 56 | - | - | 5 | ø32 x M12 x 100 | | | 107.78 € | | 06271-2315X30 | reamed hole | 315 | 30H7 | 54 | 33 | 56 | - | - | 5 | ø32 x M12 x 100 | | | 107.78 € | | 06271-2400X30 | reamed hole | 400 | 30H7 | 68 | 38 | 63 | - | - | 5 | ø36 x M16 x 112 | | | 187.07 € | | 06271-2400X34 | reamed hole | 400 | 34H7 | 68 | 38 | 63 | - | - | 5 | ø36 x M16 x 112 | | | 187.07 € | | 06271-2500X34 | reamed hole | 500 | 34H7 | 79 | 45 | 72 | - | - | 5 | ø36 x M16 x 112 | | | 359.29 € | | 06271-2500X40 | reamed hole | 500 | 40H7 | 79 | 45 | 72 | - | - | 5 | ø36 x M16 x 112 | | | 359.29 € | | 06271-3080X10 | reamed hole with slot | 80 | 10H7 | 25 | 16 | 29 | 3 | 11,4 | 3 | ø16 x M6 x 50 | | | 20.37 € | | 06271-3080X12 | reamed hole with slot | 80 | 12H7 | 25 | 16 | 29 | 4 | 13,8 | 3 | ø16 x M6 x 50 | | | 20.37 € | | 06271-3100X10 | reamed hole with slot | 100 | 10H7 | 26 | 17 | 33 | 3 | 11,4 | 3 | ø16 x M6 x 50 | | | 23.17 € | | 06271-3100X12 | reamed hole with slot | 100 | 12H7 | 26 | 17 | 33 | 4 | 13,8 | 3 | ø16 x M6 x 50 | | | 23.17 € | | 06271-3125X12 | reamed hole with slot | 125 | 12H7 | 33 | 18 | 36 | 4 | 13,8 | 3 | ø20 x M8 x 64 | | | 27.82 € | | 06271-3125X14 | reamed hole with slot | 125 | 14H7 | 33 | 18 | 36 | 5 | 16,3 | 3 | ø20 x M8 x 64 | | | 27.82 € | | 06271-3140X14 | reamed hole with slot | 140 | 14H7 | 33 | 19 | 39 | 5 | 16,3 | 3 | ø20 x M8 x 64 | | | 30.96 € | | 06271-3140X16 | reamed hole with slot | 140 | 16H7 | 33 | 19 | 39 | 5 | 18,3 | 3 | ø20 x M8 x 64 | | | 30.96 € | | 06271-3160X14 | reamed hole with slot | 160 | 14H7 | 37 | 20 | 40 | 5 | 16,3 | 3 | ø25 x M10 x 80 | | | 36.11 € | | 06271-3160X16 | reamed hole with slot | 160 | 16H7 | 37 | 20 | 40 | 5 | 18,3 | 3 | ø25 x M10 x 80 | | | 36.11 € | | 06271-3180X16 | reamed hole with slot | 180 | 16H7 | 36 | 22 | 43 | 5 | 18,3 | 3 | ø25 x M10 x 80 | | | 46.37 € | | 06271-3180X18 | reamed hole with slot | 180 | 18H7 | 36 | 22 | 43 | 6 | 20,8 | 3 | ø25 x M10 x 80 | | | 46.37 € | | 06271-3200X18 | reamed hole with slot | 200 | 18H7 | 38 | 24 | 45 | 6 | 20,8 | 3 | ø25 x M10 x 80 | | | 49.36 € | | 06271-3200X22 | reamed hole with slot | 200 | 22H7 | 38 | 24 | 45 | 6 | 24,8 | 3 | ø25 x M10 x 80 | | | 49.36 € | | 06271-3250X22 | reamed hole with slot | 250 | 22H7 | 46 | 28 | 50 | 6 | 24,8 | 5 | ø32 x M12 x 100 | | | 78.15 € | | 06271-3250X26 | reamed hole with slot | 250 | 26H7 | 46 | 28 | 50 | 8 | 29,3 | 5 | ø32 x M12 x 100 | | | 78.15 € | | 06271-3315X26 | reamed hole with slot | 315 | 26H7 | 54 | 33 | 56 | 8 | 29,3 | 5 | ø32 x M12 x 100 | | | 109.76 € | | 06271-3315X30 | reamed hole with slot | 315 | 30H7 | 54 | 33 | 56 | 8 | 33,3 | 5 | ø32 x M12 x 100 | | | 109.76 € | | 06271-3400X30 | reamed hole with slot | 400 | 30H7 | 68 | 38 | 63 | 8 | 33,3 | 5 | ø36 x M16 x 112 | | | 190.42 € | | 06271-3400X34 | reamed hole with slot | 400 | 34H7 | 68 | 38 | 63 | 10 | 37,3 | 5 | ø36 x M16 x 112 | | | 190.42 € | | 06271-3500X34 | reamed hole with slot | 500 | 34H7 | 79 | 45 | 72 | 10 | 37,3 | 5 | ø36 x M16 x 112 | | | 364.24 € | | 06271-3500X40 | reamed hole with slot | 500 | 40H7 | 79 | 45 | 72 | 12 | 43,3 | 5 | ø36 x M16 x 112 | | | 364.24 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|