|
|
06271_MDGHandwheels DIN 950, grey cast iron, with revolving grip |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handwheel, grey cast iron. Grip steel.Version:Wheel rim turned and polished. On request:Hubs with square socket or powder-coated handwheels.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 1 | D1 | D2 | D3 | L1 | L3 | B3
| T
| Number of spokes | revolving grip DIN 98 Form E | CAD | Acc. | Price | Order |
---|
06271-4080X10 | reamed hole | 80 | 10H7 | 25 | 16 | 29 | - | - | 3 | ø16 x M6 x 54.5 | | | 23.68 € | | 06271-4080X12 | reamed hole | 80 | 12H7 | 25 | 16 | 29 | - | - | 3 | ø16 x M6 x 54.5 | | | 23.68 € | | 06271-4100X10 | reamed hole | 100 | 10H7 | 26 | 17 | 33 | - | - | 3 | ø16 x M6 x 54.5 | | | 26.32 € | | 06271-4100X12 | reamed hole | 100 | 12H7 | 26 | 17 | 33 | - | - | 3 | ø16 x M6 x 54.5 | | | 26.32 € | | 06271-4125X12 | reamed hole | 125 | 12H7 | 33 | 18 | 36 | - | - | 3 | ø20 x M8 x 67 | | | 30.82 € | | 06271-4125X14 | reamed hole | 125 | 14H7 | 33 | 18 | 36 | - | - | 3 | ø20 x M8 x 67 | | | 30.82 € | | 06271-4140X14 | reamed hole | 140 | 14H7 | 33 | 19 | 39 | - | - | 3 | ø20 x M8 x 67 | | | 33.93 € | | 06271-4140X16 | reamed hole | 140 | 16H7 | 33 | 19 | 39 | - | - | 3 | ø20 x M8 x 67 | | | 33.93 € | | 06271-4160X14 | reamed hole | 160 | 14H7 | 37 | 20 | 40 | - | - | 3 | ø25 x M10 x 83 | | | 39.41 € | | 06271-4160X16 | reamed hole | 160 | 16H7 | 37 | 20 | 40 | - | - | 3 | ø25 x M10 x 83 | | | 39.41 € | | 06271-4180X16 | reamed hole | 180 | 16H7 | 36 | 22 | 43 | - | - | 3 | ø25 x M10 x 83 | | | 49.50 € | | 06271-4180X18 | reamed hole | 180 | 18H7 | 36 | 22 | 43 | - | - | 3 | ø25 x M10 x 83 | | | 49.50 € | | 06271-4200X18 | reamed hole | 200 | 18H7 | 38 | 24 | 45 | - | - | 3 | ø25 x M10 x 83 | | | 52.30 € | | 06271-4200X22 | reamed hole | 200 | 22H7 | 38 | 24 | 45 | - | - | 3 | ø25 x M10 x 83 | | | 52.30 € | | 06271-4250X22 | reamed hole | 250 | 22H7 | 46 | 28 | 50 | - | - | 5 | ø32 x M12 x 105,5 | | | 81.44 € | | 06271-4250X26 | reamed hole | 250 | 26H7 | 46 | 28 | 50 | - | - | 5 | ø32 x M12 x 105,5 | | | 81.44 € | | 06271-4315X26 | reamed hole | 315 | 26H7 | 54 | 33 | 56 | - | - | 5 | ø32 x M12 x 105,5 | | | 112.75 € | | 06271-4315X30 | reamed hole | 315 | 30H7 | 54 | 33 | 56 | - | - | 5 | ø32 x M12 x 105,5 | | | 112.75 € | | 06271-4400X30 | reamed hole | 400 | 30H7 | 68 | 38 | 63 | - | - | 5 | ø36 x M16 x 117 | | | 192.05 € | | 06271-4400X34 | reamed hole | 400 | 34H7 | 68 | 38 | 63 | - | - | 5 | ø36 x M16 x 117 | | | 192.05 € | | 06271-4500X34 | reamed hole | 500 | 34H7 | 79 | 45 | 72 | - | - | 5 | ø36 x M16 x 117 | | | 364.24 € | | 06271-4500X40 | reamed hole | 500 | 40H7 | 79 | 45 | 72 | - | - | 5 | ø36 x M16 x 117 | | | 364.24 € | | 06271-5080X10 | reamed hole with slot | 80 | 10H7 | 25 | 16 | 29 | 3 | 11,4 | 3 | ø16 x M6 x 54.5 | | | 25.16 € | | 06271-5080X12 | reamed hole with slot | 80 | 12H7 | 25 | 16 | 29 | 4 | 13,8 | 3 | ø16 x M6 x 54.5 | | | 25.16 € | | 06271-5100X10 | reamed hole with slot | 100 | 10H7 | 26 | 17 | 33 | 3 | 11,4 | 3 | ø16 x M6 x 54.5 | | | 27.98 € | | 06271-5100X12 | reamed hole with slot | 100 | 12H7 | 26 | 17 | 33 | 4 | 13,8 | 3 | ø16 x M6 x 54.5 | | | 27.98 € | | 06271-5125X12 | reamed hole with slot | 125 | 12H7 | 33 | 18 | 36 | 4 | 13,8 | 3 | ø20 x M8 x 67 | | | 32.44 € | | 06271-5125X14 | reamed hole with slot | 125 | 14H7 | 33 | 18 | 36 | 5 | 16,3 | 3 | ø20 x M8 x 67 | | | 32.44 € | | 06271-5140X14 | reamed hole with slot | 140 | 14H7 | 33 | 19 | 39 | 5 | 16,3 | 3 | ø20 x M8 x 67 | | | 35.62 € | | 06271-5140X16 | reamed hole with slot | 140 | 16H7 | 33 | 19 | 39 | 5 | 18,3 | 3 | ø20 x M8 x 67 | | | 35.62 € | | 06271-5160X14 | reamed hole with slot | 160 | 14H7 | 37 | 20 | 40 | 5 | 16,3 | 3 | ø25 x M10 x 83 | | | 41.07 € | | 06271-5160X16 | reamed hole with slot | 160 | 16H7 | 37 | 20 | 40 | 5 | 18,3 | 3 | ø25 x M10 x 83 | | | 41.07 € | | 06271-5180X16 | reamed hole with slot | 180 | 16H7 | 36 | 22 | 43 | 5 | 18,3 | 3 | ø25 x M10 x 83 | | | 51.15 € | | 06271-5180X18 | reamed hole with slot | 180 | 18H7 | 36 | 22 | 43 | 6 | 20,8 | 3 | ø25 x M10 x 83 | | | 51.15 € | | 06271-5200X18 | reamed hole with slot | 200 | 18H7 | 38 | 24 | 45 | 6 | 20,8 | 3 | ø25 x M10 x 83 | | | 54.29 € | | 06271-5200X22 | reamed hole with slot | 200 | 22H7 | 38 | 24 | 45 | 6 | 24,8 | 3 | ø25 x M10 x 83 | | | 54.29 € | | 06271-5250X22 | reamed hole with slot | 250 | 22H7 | 46 | 28 | 50 | 6 | 24,8 | 5 | ø32 x M12 x 105,5 | | | 83.77 € | | 06271-5250X26 | reamed hole with slot | 250 | 26H7 | 46 | 28 | 50 | 8 | 29,3 | 5 | ø32 x M12 x 105,5 | | | 83.77 € | | 06271-5315X26 | reamed hole with slot | 315 | 26H7 | 54 | 33 | 56 | 8 | 29,3 | 5 | ø32 x M12 x 105,5 | | | 115.89 € | | 06271-5315X30 | reamed hole with slot | 315 | 30H7 | 54 | 33 | 56 | 8 | 33,3 | 5 | ø32 x M12 x 105,5 | | | 115.89 € | | 06271-5400X30 | reamed hole with slot | 400 | 30H7 | 68 | 38 | 63 | 8 | 33,3 | 5 | ø36 x M16 x 117 | | | 195.37 € | | 06271-5400X34 | reamed hole with slot | 400 | 34H7 | 68 | 38 | 63 | 10 | 37,3 | 5 | ø36 x M16 x 117 | | | 195.37 € | | 06271-5500X34 | reamed hole with slot | 500 | 34H7 | 79 | 45 | 72 | 10 | 37,3 | 5 | ø36 x M16 x 117 | | | 369.21 € | | 06271-5500X40 | reamed hole with slot | 500 | 40H7 | 79 | 45 | 72 | 12 | 43,3 | 5 | ø36 x M16 x 117 | | | 369.21 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|