|
|
06852_IGFive lobe grips plastic lockable with female thread |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Grip thermoplastic. Bush steel.Version:Grip black. Steel parts blue-passivated.Note:Lockable five lobe grips prevent unauthorised loosening of the screw connection. The cylinder lock forms a positive lock between grip and screw. When unlocked the grip rotates freely without driving the screw, preventing unauthorised opening of the screw connection.
The lockable five lobe grips are supplied with 2 keys each. The key can be removed in the open and closed position. The locks are a single-key system, i.e. the same key works in all locks. On request:Other versions.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Component material | Main colour | D | D1 | D2 | H | H1 | T | CAD | Acc. | Price | Order |
---|
06852-6806 | steel | black grey | M6 | 68 | 24 | 10 | 45,5 | 17 |  | | 19.92 € | | 06852-6808 | steel | black grey | M8 | 68 | 24 | 10 | 45,5 | 17 |  | | 20.04 € | | 06852-6810 | steel | black grey | M10 | 68 | 24 | 10 | 45,5 | 17 |  | | 20.34 € | | 06852-06806 | stainless steel | black grey | M6 | 68 | 24 | 10 | 45,5 | 17 |  | | 21.91 € | | 06852-06808 | stainless steel | black grey | M8 | 68 | 24 | 10 | 45,5 | 17 |  | | 22.06 € | | 06852-06810 | stainless steel | black grey | M10 | 68 | 24 | 10 | 45,5 | 17 |  | | 22.37 € | | 06852-846806 | steel | red | M6 | 68 | 24 | 10 | 45,5 | 17 |  | | 19.92 € | | 06852-846808 | steel | red | M8 | 68 | 24 | 10 | 45,5 | 17 |  | | 20.04 € | | 06852-846810 | steel | red | M10 | 68 | 24 | 10 | 45,5 | 17 |  | | 20.34 € | | 06852-0846806 | stainless steel | red | M6 | 68 | 24 | 10 | 45,5 | 17 |  | | 21.91 € | | 06852-0846808 | stainless steel | red | M8 | 68 | 24 | 10 | 45,5 | 17 |  | | 22.06 € | | 06852-0846810 | stainless steel | red | M10 | 68 | 24 | 10 | 45,5 | 17 |  | | 22.37 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|