norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Five lobe grips plastic lockable with male thread
06852_AG

Five lobe grips plastic lockable with male thread

go back

Item description/product images

DescriptionMaterial:Grip thermoplastic.
Threaded pin steel.
Version:Grip black.
Steel parts blue-passivated.
Note:Lockable five lobe grips prevent unauthorised loosening of the screw connection.
The cylinder lock forms a positive lock between grip and screw.
When unlocked the grip rotates freely without driving the screw, preventing unauthorised opening of the screw connection.

The lockable five lobe grips are supplied with 2 keys each.
The key can be removed in the open and closed position.
The locks are a single-key system, i.e. the same key works in all locks.
On request:Other versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06852_AG Five lobe grips plastic lockable with male thread 309 kB

Drawings

Five lobe grips plastic lockable with male thread

Item selection/filter

Order No.Component
material
Main
colour
D

D1D2HH1LCADAcc.PriceOrder
06852-6808X20steelblack greyM868241045,520 16.80 €
06852-6810X20steelblack greyM1068241045,520 16.93 €
06852-06808X20stainless steelblack greyM868241045,520 18.49 €
06852-06810X20stainless steelblack greyM1068241045,520 18.62 €
06852-846808X20steelredM868241045,520 16.80 €
06852-846810X20steelredM1068241045,520 16.93 €
06852-0846808X20stainless steelredM868241045,520 18.49 €
06852-0846810X20stainless steelredM1068241045,520 18.62 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2021 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83