Wing grips "Miniwing" with internal thread
06652_IG

Wing grips "Miniwing" with internal thread

go back

Item description/product images

Description Material: Black grey thermoplastic.
Bush brass or stainless steel 1.4305.
Version: Stainless steel bright.
Download Here is all the information as a PDF datasheet:
 Datasheet 06652_IG Wing grips "Miniwing" with internal thread 209 kB

Drawings

Wing grips "Miniwing" with internal thread

Item selection/filter

Order No.

Component
material
DTCAD Acc. Price Order
06652-004brassM46 0.49 €
06652-005brassM57,5 0.49 €
06652-006brassM69 0.49 €
06652-0004Stainless steelM46 0.83 €
06652-0005Stainless steelM57,5 0.83 €
06652-0006Stainless steelM69 0.83 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83