Wing grips "Miniwing" with external thread
06652_AG

Wing grips "Miniwing" with external thread

go back

Item description/product images

Description Material: Thermoplastic, black grey.
Screw steel 5.8 or
stainless steel 1.4305.
Version: Blue-chromed steel or bright stainless steel.
Download Here is all the information as a PDF datasheet:
 Datasheet 06652_AG Wing grips "Miniwing" with external thread 227 kB

Drawings

Wing grips "Miniwing" with external thread

Overview of items (compressed)

Item selection/filter
Order No.

Component
material
DLFilter
06652-004XSteelM48
06652-005XSteelM510/15/20
06652-006XSteelM610/15/20/25/30
06652-008XSteelM820/25/30/40
06652-0004XStainless steelM48
06652-0005XStainless steelM510/15/20
06652-0006XStainless steelM610/15/20/25/30
06652-0008XStainless steelM820/25/30/40
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83