Item description/product images

Show/filter all items
Wing grips “Miniwing”
  • Wing grips “Miniwing”
DescriptionMaterial:Grip black grey thermoplastic.
Bush brass or stainless steel 1.4305.
Screw steel 5.8 or stainless steel 1.4305.
Version:Steel blue chromed.
Stainless steel, bright.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06652 Wing grips “Miniwing” 135 kB

Drawings (total overview)

Wing grips “Miniwing”

Wing grips "Miniwing" with internal thread

More information

Drawings

Wing grips "Miniwing" with internal thread

Item selection/filter

Order No.

Component
material
DTCADAcc.PriceOrder
06652-004brassM46 0.49 €
06652-005brassM57,5 0.49 €
06652-006brassM69 0.49 €
06652-0004Stainless steelM46 0.83 €
06652-0005Stainless steelM57,5 0.83 €
06652-0006Stainless steelM69 0.83 €

Wing grips "Miniwing" with external thread

More information

Drawings

Wing grips "Miniwing" with external thread

Overview of items (compressed)

Item selection/filter
Order No.

Component
material
DLFilter
06652-004XSteelM48
06652-005XSteelM510/15/20
06652-006XSteelM610/15/20/25/30
06652-008XSteelM820/25/30/40
06652-0004XStainless steelM48
06652-0005XStainless steelM510/15/20
06652-0006XStainless steelM610/15/20/25/30
06652-0008XStainless steelM820/25/30/40
Search
MynorelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83