Knurled knobs with external thread, metal parts stainless steel, Form L
06267_L

Knurled knobs with external thread, metal parts stainless steel,...

go back

Item description/product images

Knurled knobs with external thread, metal parts stainless steel, Form L
  • Knurled knobs with external thread, metal parts stainless steel, Form L
  • Knurled knobs with external thread, metal parts stainless steel, Form L
  • Knurled knobs with external thread, metal parts stainless steel, Form L
  • Knurled knobs with external thread, metal parts stainless steel, Form L
  • Knurled knobs with external thread, metal parts stainless steel, Form L
  • Knurled knobs with external thread, metal parts stainless steel, Form L
DescriptionMaterial:Thermoplastic black grey.
Threaded pin stainless steel 1.4305.
Version:Threaded pin bright.Note:Δ Add the desired cap colour here. No colour code is required for black grey caps.

Drawings

Knurled knobs with external thread, metal parts stainless steel, Form L

Overview of items (compressed)

Item selection/filter
Order No.

FormSizeDD2D4HH1LFilter
06267-5105ΔXL14016,5M5311310/20
06267-5106ΔXL14016,5M6311310/20/40
06267-5108ΔXL14016,5M8311315/30/60
06267-5208ΔXL25018M8361515/30/60
06267-5210ΔXL25018M10361520/30/60
06267-5310ΔXL36322M10411720/30/60
Search
MynorelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83