Knurled knobs with internal thread, Form K
06266_K

Knurled knobs with internal thread, Form K

go back

Item description/product images

Knurled knobs with internal thread, Form K
  • Knurled knobs with internal thread, Form K
  • Knurled knobs with internal thread, Form K
  • Knurled knobs with internal thread, Form K
  • Knurled knobs with internal thread, Form K
  • Knurled knobs with internal thread, Form K
  • Knurled knobs with internal thread, Form K
DescriptionMaterial:Thermoplastic, black grey.
Bush steel 5.8.
Version:Blue chromed steel.Note:Δ Add the desired cap colour here.
No colour code is required for black grey caps.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06266_K Knurled knobs with internal thread, Form K 585 kB

Drawings

Knurled knobs with internal thread, Form K

Overview of items (compressed)

Item selection/filter
Order No.

FormSizeDD1D2HH1TFilter
06266-2105ΔK140M516,5311310
06266-2106ΔK140M616,5311310
06266-2108ΔK140M816,5311314
06266-2208ΔK250M818361514
06266-2210ΔK250M1018361514
06266-2310ΔK363M1022411714
06266-2312ΔK363M1222411718
Search
MynorelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83