Star grips with safety bandsimilar to DIN 6336
06220

Star grips with safety band similar to DIN 6336

go back

Item description/product images

Show/filter all items
Star grips with safety bandsimilar to DIN 6336
  • Star grips with safety bandsimilar to DIN 6336
  • Star grips with safety bandsimilar to DIN 6336
  • Star grips with safety bandsimilar to DIN 6336
  • Star grips with safety bandsimilar to DIN 6336
DescriptionMaterial:Grip thermoplastic.
Bush and screw steel.
Safety band elastic TPU.
Version:Bush and screw bright.Note:Δ Add the desired cap colour here. No colour code is required for black caps.

Attach the safety band to a base to make the star grip unlosable. The star grip cannot be moved far from the object to which it belongs, simplifying screwing and unscrewing of the grip and ensuring against loss.
Assembly:Do not stretch the band during assembly.
Make sure that the anchor is not too far from where the star grip is to be used.
Accessory:The safety band is also available as an accessory, see 03198-04190.Drawing reference:
Form KS: tapped bush, with cap
Form LS: external thread
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06220 Star grips with safety bandsimilar to DIN 6336 311 kB

Drawings (total overview)

Star grips with safety bandsimilar to DIN 6336

Star grips with safety band similar to DIN 6336, internal thread, Form KS

More information

Drawings

Star grips with safety band similar to DIN 6336, internal thread, Form KS

Overview of items (compressed)

Item selection/filter
Order No.

FormD1D5D8H3H4H5 max.T6Filter
06220-604ΔKS25M4128162210
06220-605ΔKS25M5128162210
06220-6061ΔKS25M6128162210
06220-6051ΔKS32M51410202610
06220-606ΔKS32M61410202610
06220-608ΔKS40M81813253114
06220-6101ΔKS40M101813253114
06220-6081ΔKS50M82217323814
06220-610ΔKS50M102217323814
06220-6121ΔKS50M122217323814
06220-6102ΔKS63M102621404614
06220-612ΔKS63M122621404614
06220-616ΔKS63M162621404614

Star grips with safety band similar to DIN 6336, external thread, Form LS

More information

Drawings

Star grips with safety band similar to DIN 6336, external thread, Form LS

Overview of items (compressed)

Item selection/filter
Order No.

FormD1D6D8H3H4H5 max.LFilter
06220-705ΔXLS25M5128162210/15/20/25/30/35/40/45/50/60
06220-706ΔXLS25M6128162210/15/20/25/30/35/40/45/50/60
06220-7061ΔXLS32M61410202610/15/20/25/30/35/40/45/50/60
06220-708ΔXLS32M81410202615/20/25/30/35/40/45/50/60
06220-7081ΔXLS40M81813253115/20/25/30/35/40/45/50/60
06220-710ΔXLS40M101813253115/20/25/30/35/40/45/50/60
06220-7101ΔXLS50M102217323815/20/25/30/35/40/45/50/60
06220-712ΔXLS50M122217323815/20/25/30/35/40/45/50/60
06220-7102ΔXLS63M102621404620/25/30/35/40/45/50/60
06220-7121ΔXLS63M122621404620/25/30/35/40/45/50/60
06220-716ΔXLS63M162621404630/35/40/45/50/60
Search
MynorelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83