Star grips with safety band
similar to DIN 6336, steel parts in stainless steel, external thread, Form LS
06212_LS

Star grips with safety band similar to DIN 6336, steel parts in...

go back

Item description/product images

DescriptionMaterial:Star grip thermoplast, threaded bolts stainless steel 1.4305.
Safety band elastic TPU.
Note:Δ Add the desired cap colour here. No colour code
is required for black caps.

Attach the safety band to a base to make the star
grip unlosable. The star grip cannot be moved far
from the object to which it belongs, simplifying
screwing and unscrewing of the grip and ensuring
against loss.

Drawings

Star grips with safety band
similar to DIN 6336, steel parts in stainless steel, external thread, Form LS

Overview of items (compressed)

Item selection/filter
Order No.

FormD1D6D8H3H4H5 max.LFilter
06212-705ΔXLS25M5128162215/20
06212-706ΔXLS32M61410202620/30
06212-708ΔXLS40M81813253115/20/25/30/40/60
06212-710ΔXLS50M102217323825/30/40/50/60
Search
MynorelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83