Star grips with safety bandmetal parts stainless steel, similar to DIN 6336
06212

Star grips with safety band metal parts stainless steel, similar...

go back

Item description/product images

Show/filter all items
Description Material: Grip thermoplastic.
Bush and screw stainless steel 1.4305.
Safety band elastic TPU.
Version: Bush and screw bright. Note: Δ Add the desired cap colour here. No colour code
is required for black caps.

Attach the safety band to a base to make the star
grip unlosable. The star grip cannot be moved far
from the object to which it belongs, simplifying
screwing and unscrewing of the grip and ensuring
against loss.
Assembly: Do not stretch the band during assembly.
Make sure that the anchor is not too far from where the star grip is to be used.
Accessory: The safety band is also available as an accessory, see 03198-04190. Drawing reference:
Form KS: tapped bush, with cap
Form LS: external thread

Drawings (total overview)

Star grips with safety bandmetal parts stainless steel, similar to DIN 6336

Star grips with safety band
similar to DIN 6336, steel parts in stainless steel, internal thread, Form KS

More information

Drawings

Star grips with safety band
similar to DIN 6336, steel parts in stainless steel, internal thread, Form KS

Overview of items (compressed)

Item selection/filter
Order No.

FormD1D5D8H3H4H5 max.T6Filter
06212-605ΔKS25M5128162210
06212-606ΔKS32M61410202610
06212-608ΔKS40M81813253114
06212-610ΔKS50M102217323814
06212-612ΔKS63M122621404618

Star grips with safety band
similar to DIN 6336, steel parts in stainless steel, external thread, Form LS

More information

Drawings

Star grips with safety band
similar to DIN 6336, steel parts in stainless steel, external thread, Form LS

Overview of items (compressed)

Item selection/filter
Order No.

FormD1D6D8H3H4H5 max.LFilter
06212-705ΔXLS25M5128162215/20
06212-706ΔXLS32M61410202620/30
06212-708ΔXLS40M81813253115/20/25/30/40/60
06212-710ΔXLS50M102217323825/30/40/50/60
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83