Disc gripsfor hex sockets screw
06134

Disc grips for hex sockets screw

go back

Item description/product images

  • 2
  • 2
DescriptionMaterial:Thermoplastic.Version:Black or greyNote:Suitable screws see ISO 4762.

Δ Add the desired disc grip colour here; no colour code is required with black disc grip
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06134 Disc gripsfor hex sockets screw 172 kB

Drawings

Disc gripsfor hex sockets screw

Overview of items (compressed)

Item selection/filter
Order No.

DD1Efor hexagon
socket screw
Filter
06134-060Δ381412M6
06134-080Δ381710M8
06134-100Δ382013M10
Search
MynorelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83