Knurled screws high steel and stainless steel DIN 464
06090

Knurled screws high steel and stainless steel DIN 464

go back

Item description/product images

DescriptionMaterial:Free-cutting steel 1.0718.
Stainless steel 1.4305.
Version:Free-cutting steel, black oxidised.
Stainless steel bright.
Note:* By these lengths the thread has no undercut at the shoulder.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06090 Knurled screws high steel and stainless steel DIN 464 225 kB

Drawings

Knurled screws high steel and stainless steel DIN 464

Overview of items (compressed)

Item selection/filter
Order No.
Free-cutting steel
Order No.
Stainless steel
D1

D2D3L

HKFilter
06090-04X06090-042XM416810/16/209,53,5
06090-05X06090-052XM5201010/16/2011,54
06090-06X06090-062XM6241210/16/20/25155
06090-08X06090-082XM8301616/20/25/30186
06090-10X06090-102XM10362020/25/30/40238
Search
MynorelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83