norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, plastic, visually detectable with male thread
06613-06

Clamping levers, plastic, visually detectable with male thread

go back

Item description/product images

DescriptionProduct description:The visually detectable operating parts are made from a EU10/2011 and FDA conform blue coloured plastic granulate.
The colour ensures an optically discernible contrast between the operating parts and other media and materials. This means that in sensitive production sectors, e.g. foodstuff processing, plastic fragments of visually detectable operating parts can be identified and the risk of production downtimes or complaints are significantly reduced.
Material:Thermoplastic (fibreglass reinforced polyamide), visually detectable, EU10/2011 and FDA conform.
Steel parts stainless steel 1.4404.
Version:Thermoplastic ultra marine RAL 5002.
Steel parts bright stainless steel.
Application:- Foodstuff industry
- Pharmaceutical industry
- Packaging industry
Temperature range:-20°C to +100°C.Advantages:visually detectable.
Ultra marine RAL 5002.
Foodstuff conform material.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06613-06 Clamping levers, plastic, visually detectable with male thread 191 kB

Drawings

Clamping levers, plastic, visually detectable with male thread

Item selection/filter

Order No.Main
colour
XD

D1D2HH1H2H3H4AA1BLNo. of
teeth
CADAcc.PriceOrder
06613-06-13206X20ultramarine RAL 5002M613,518,819,527,45,520,741,93865,27510,52012 11.56 €
06613-06-13206X25ultramarine RAL 5002M613,518,819,527,45,520,741,93865,27510,52512 11.68 €
06613-06-13208X20ultramarine RAL 5002M813,518,819,527,45,520,741,93865,27510,52012 11.80 €
06613-06-13208X40ultramarine RAL 5002M813,518,819,527,45,520,741,93865,27510,54012 12.18 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2023 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83