Clamping levers with thrust pin and external thread
06612

Clamping levers with thrust pin and external thread

go back

Item description/product images

Description Material: Handles fibreglass reinforced plastic with die-cast zinc toothed rings.
Steel parts grade 5.8.
Thrust pin, brass.
Version: Steel parts black oxidised. Note: These components are used to prevent marring the workpiece surface. On request: Other external threads, screw lengths, clamp lever colours and thrust pin types as well as special versions.
Dimension "H1" optionally available in other lengths at extra cost.
Drawing reference:
1) Thrust pin
Download Here is all the information as a PDF datasheet:
 Datasheet 06612 Clamping levers with thrust pin and external thread 190 kB

Drawings

Clamping levers with thrust pin and external thread

Item selection/filter

Order No.

SizeXDD1D2D3HH1H2H3H4AA1BNo. of
teeth
LCAD Acc. Price Order
06612-11051X201M5101314,5324,54153033,540477,51620 4.54 €
06612-11051X301M5101314,5324,54153033,540477,51630 4.54 €
06612-11051X401M5101314,5324,54153033,540477,51640 4.95 €
06612-11051X501M5101314,5324,54153033,540477,51650 4.95 €
06612-11061X201M6101314,5424,54153033,540477,51620 4.54 €
06612-11061X301M6101314,5424,54153033,540477,51630 4.54 €
06612-11061X401M6101314,5424,54153033,540477,51640 4.95 €
06612-11061X501M6101314,5424,54153033,540477,51650 4.95 €
06612-12061X202M613,51819,5428,56,517,541,545,565759,52020 5.18 €
06612-12061X302M613,51819,5428,56,517,541,545,565759,52030 5.18 €
06612-12061X402M613,51819,5428,56,517,541,545,565759,52040 5.58 €
06612-12061X502M613,51819,5428,56,517,541,545,565759,52050 5.58 €
06612-12061X602M613,51819,5428,56,517,541,545,565759,52060 5.58 €
06612-12081X202M813,51819,55,528,56,517,541,545,565759,52020 5.18 €
06612-12081X302M813,51819,55,528,56,517,541,545,565759,52030 5.18 €
06612-12081X402M813,51819,55,528,56,517,541,545,565759,52040 5.58 €
06612-12081X502M813,51819,55,528,56,517,541,545,565759,52050 5.58 €
06612-12081X602M813,51819,55,528,56,517,541,545,565759,52060 5.58 €
06612-12101X202M1013,51819,5728,56,517,541,545,565759,52020 5.18 €
06612-12101X302M1013,51819,5728,56,517,541,545,565759,52030 5.18 €
06612-12101X402M1013,51819,5728,56,517,541,545,565759,52040 5.58 €
06612-12101X502M1013,51819,5728,56,517,541,545,565759,52050 5.58 €
06612-12101X602M1013,51819,5728,56,517,541,545,565759,52060 5.58 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83