norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers plastic with external thread, steel parts stainless steel
06611-50

Clamping levers plastic with external thread, steel parts...

go back

Item description/product images

DescriptionProduct description:The plastic clamping lever with ergonomic grip design offers a high-quality, modern appearance in combination with very pleasant haptics.
The clamping lever is made of a special high-performance plastic and is available in many standard colours.
The advantages of the clamping lever are high rigidity and strength. The light weight make it ideal for mobile applications.
It offers good chemical and corrosion resistance, can be sterilised using steam and is hot water resistant.
Material:High performance fibreglass reinforced thermoplastic.
Steel parts stainless steel 1.4305.
Version:Steel parts bright.Note:Where L ≥ 60 mm the thread length is always 60 mm.
Type of operation:When not actuated, the handle is engaged in the tooth insert by a gear ring, thus allowing the thread to be fastened or released. When raised, the handle can be re-positioned and then re-engaged in the gear ring by spring force.Application:Machine, equipment and systems engineering, rehab applications, medical technology, food processing industry.Temperature range:Permanent temperature max. 100 °C.
Brief use with temperatures up to 130 °C.
Advantages:Good chemical and corrosion resistance.
Steam sterilisable (hydrolysis resistant) and suitable for hot water applications.
Seven colour variants.
On request:Other screw sizes, screw lengths and special versions.
Length “H1” optionally available in other lengths for an additional charge.

High temperature black-grey plastic.
Permanent operating temperature acc. to IEC 216 150 °C - 160 °C max.
Brief use with temperatures up to 250 °C.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06611-50 Clamping levers plastic with external thread, steel parts stainless steel 324 kB

Drawings

Clamping levers plastic with external thread, steel parts stainless steel

Item selection/filter

Order No.Main
colour
Main
material
SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
06611-50-1051X10black grey RAL 7021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91610 6.06 €
06611-50-1052X10orange RAL 2004high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91610 6.06 €
06611-50-10516X10colza yellow RAL 1021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91610 6.06 €
06611-50-10584X10traffic red RAL 3020high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91610 6.06 €
06611-50-10586X10signal green RAL 6032high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91610 6.06 €
06611-50-10587X10traffic blue RAL 5017high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91610 6.06 €
06611-50-10588X10light grey RAL 7035high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91610 6.06 €
06611-50-1051X15black grey RAL 7021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91615 6.06 €
06611-50-1052X15orange RAL 2004high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91615 6.06 €
06611-50-10516X15colza yellow RAL 1021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91615 6.06 €
06611-50-10584X15traffic red RAL 3020high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91615 6.06 €
06611-50-10586X15signal green RAL 6032high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91615 6.06 €
06611-50-10587X15traffic blue RAL 5017high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91615 6.06 €
06611-50-10588X15light grey RAL 7035high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91615 6.06 €
06611-50-1051X20black grey RAL 7021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91620 6.06 €
06611-50-1052X20orange RAL 2004high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91620 6.06 €
06611-50-10516X20colza yellow RAL 1021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91620 6.06 €
06611-50-10584X20traffic red RAL 3020high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91620 6.06 €
06611-50-10586X20signal green RAL 6032high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91620 6.06 €
06611-50-10587X20traffic blue RAL 5017high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91620 6.06 €
06611-50-10588X20light grey RAL 7035high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91620 6.06 €
06611-50-1051X25black grey RAL 7021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91625 6.06 €
06611-50-1052X25orange RAL 2004high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91625 6.06 €
06611-50-10516X25colza yellow RAL 1021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91625 6.06 €
06611-50-10584X25traffic red RAL 3020high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91625 6.06 €
06611-50-10586X25signal green RAL 6032high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91625 6.06 €
06611-50-10587X25traffic blue RAL 5017high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91625 6.06 €
06611-50-10588X25light grey RAL 7035high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91625 6.06 €
06611-50-1061X10black grey RAL 7021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91610 6.06 €
06611-50-1062X10orange RAL 2004high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91610 6.06 €
06611-50-10616X10colza yellow RAL 1021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91610 6.06 €
06611-50-10684X10traffic red RAL 3020high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91610 6.06 €
06611-50-10686X10signal green RAL 6032high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91610 6.06 €
06611-50-10687X10traffic blue RAL 5017high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91610 6.06 €
06611-50-10688X10light grey RAL 7035high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91610 6.06 €
06611-50-1061X15black grey RAL 7021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91615 6.06 €
06611-50-1062X15orange RAL 2004high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91615 6.06 €
06611-50-10616X15colza yellow RAL 1021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91615 6.06 €
06611-50-10684X15traffic red RAL 3020high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91615 6.06 €
06611-50-10686X15signal green RAL 6032high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91615 6.06 €
06611-50-10687X15traffic blue RAL 5017high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91615 6.06 €
06611-50-10688X15light grey RAL 7035high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91615 6.06 €
06611-50-1061X20black grey RAL 7021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91620 6.06 €
06611-50-1062X20orange RAL 2004high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91620 6.06 €
06611-50-10616X20colza yellow RAL 1021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91620 6.06 €
06611-50-10684X20traffic red RAL 3020high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91620 6.06 €
06611-50-10686X20signal green RAL 6032high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91620 6.06 €
06611-50-10687X20traffic blue RAL 5017high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91620 6.06 €
06611-50-10688X20light grey RAL 7035high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91620 6.06 €
06611-50-1061X25black grey RAL 7021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91625 6.06 €
06611-50-1062X25orange RAL 2004high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91625 6.06 €
06611-50-10616X25colza yellow RAL 1021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91625 6.06 €
06611-50-10684X25traffic red RAL 3020high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91625 6.06 €
06611-50-10686X25signal green RAL 6032high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91625 6.06 €
06611-50-10687X25traffic blue RAL 5017high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91625 6.06 €
06611-50-10688X25light grey RAL 7035high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91625 6.06 €
06611-50-1061X30black grey RAL 7021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91630 6.06 €
06611-50-1062X30orange RAL 2004high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91630 6.06 €
06611-50-10616X30colza yellow RAL 1021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91630 6.06 €
06611-50-10684X30traffic red RAL 3020high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91630 6.06 €
06611-50-10686X30signal green RAL 6032high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91630 6.06 €
06611-50-10687X30traffic blue RAL 5017high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91630 6.06 €
06611-50-10688X30light grey RAL 7035high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91630 6.06 €
06611-50-1061X40black grey RAL 7021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91640 6.51 €
06611-50-1062X40orange RAL 2004high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91640 6.51 €
06611-50-10616X40colza yellow RAL 1021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91640 6.51 €
06611-50-10684X40traffic red RAL 3020high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91640 6.51 €
06611-50-10686X40signal green RAL 6032high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91640 6.51 €
06611-50-10687X40traffic blue RAL 5017high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91640 6.51 €
06611-50-10688X40light grey RAL 7035high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91640 6.51 €
06611-50-1061X50black grey RAL 7021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91650 6.51 €
06611-50-1062X50orange RAL 2004high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91650 6.51 €
06611-50-10616X50colza yellow RAL 1021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91650 6.51 €
06611-50-10684X50traffic red RAL 3020high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91650 6.51 €
06611-50-10686X50signal green RAL 6032high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91650 6.51 €
06611-50-10687X50traffic blue RAL 5017high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91650 6.51 €
06611-50-10688X50light grey RAL 7035high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91650 6.51 €
06611-50-2061X15black grey RAL 7021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52015 7.27 €
06611-50-2062X15orange RAL 2004high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52015 7.27 €
06611-50-20616X15colza yellow RAL 1021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52015 7.27 €
06611-50-20684X15traffic red RAL 3020high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52015 7.27 €
06611-50-20686X15signal green RAL 6032high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52015 7.27 €
06611-50-20687X15traffic blue RAL 5017high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52015 7.27 €
06611-50-20688X15light grey RAL 7035high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52015 7.27 €
06611-50-2061X20black grey RAL 7021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52020 7.27 €
06611-50-2062X20orange RAL 2004high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52020 7.27 €
06611-50-20616X20colza yellow RAL 1021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52020 7.27 €
06611-50-20684X20traffic red RAL 3020high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52020 7.27 €
06611-50-20686X20signal green RAL 6032high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52020 7.27 €
06611-50-20687X20traffic blue RAL 5017high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52020 7.27 €
06611-50-20688X20light grey RAL 7035high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52020 7.27 €
06611-50-2061X25black grey RAL 7021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52025 7.27 €
06611-50-2062X25orange RAL 2004high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52025 7.27 €
06611-50-20616X25colza yellow RAL 1021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52025 7.27 €
06611-50-20684X25traffic red RAL 3020high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52025 7.27 €
06611-50-20686X25signal green RAL 6032high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52025 7.27 €
06611-50-20687X25traffic blue RAL 5017high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52025 7.27 €
06611-50-20688X25light grey RAL 7035high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52025 7.27 €
06611-50-2061X30black grey RAL 7021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52030 7.27 €
06611-50-2062X30orange RAL 2004high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52030 7.27 €
06611-50-20616X30colza yellow RAL 1021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52030 7.27 €
06611-50-20684X30traffic red RAL 3020high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52030 7.27 €
06611-50-20686X30signal green RAL 6032high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52030 7.27 €
06611-50-20687X30traffic blue RAL 5017high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52030 7.27 €
06611-50-20688X30light grey RAL 7035high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52030 7.27 €
06611-50-2061X40black grey RAL 7021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52040 7.77 €
06611-50-2062X40orange RAL 2004high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52040 7.77 €
06611-50-20616X40colza yellow RAL 1021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52040 7.77 €
06611-50-20684X40traffic red RAL 3020high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52040 7.77 €
06611-50-20686X40signal green RAL 6032high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52040 7.77 €
06611-50-20687X40traffic blue RAL 5017high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52040 7.77 €
06611-50-20688X40light grey RAL 7035high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52040 7.77 €
06611-50-2061X50black grey RAL 7021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52050 7.77 €
06611-50-2062X50orange RAL 2004high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52050 7.77 €
06611-50-20616X50colza yellow RAL 1021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52050 7.77 €
06611-50-20684X50traffic red RAL 3020high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52050 7.77 €
06611-50-20686X50signal green RAL 6032high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52050 7.77 €
06611-50-20687X50traffic blue RAL 5017high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52050 7.77 €
06611-50-20688X50light grey RAL 7035high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52050 7.77 €
06611-50-2061X60black grey RAL 7021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52060 7.77 €
06611-50-2062X60orange RAL 2004high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52060 7.77 €
06611-50-20616X60colza yellow RAL 1021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52060 7.77 €
06611-50-20684X60traffic red RAL 3020high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52060 7.77 €
06611-50-20686X60signal green RAL 6032high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52060 7.77 €
06611-50-20687X60traffic blue RAL 5017high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52060 7.77 €
06611-50-20688X60light grey RAL 7035high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52060 7.77 €
06611-50-2081X15black grey RAL 7021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52015 7.27 €
06611-50-2082X15orange RAL 2004high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52015 7.27 €
06611-50-20816X15colza yellow RAL 1021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52015 7.27 €
06611-50-20884X15traffic red RAL 3020high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52015 7.27 €
06611-50-20886X15signal green RAL 6032high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52015 7.27 €
06611-50-20887X15traffic blue RAL 5017high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52015 7.27 €
06611-50-20888X15light grey RAL 7035high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52015 7.27 €
06611-50-2081X20black grey RAL 7021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52020 7.27 €
06611-50-2082X20orange RAL 2004high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52020 7.27 €
06611-50-20816X20colza yellow RAL 1021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52020 7.27 €
06611-50-20884X20traffic red RAL 3020high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52020 7.27 €
06611-50-20886X20signal green RAL 6032high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52020 7.27 €
06611-50-20887X20traffic blue RAL 5017high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52020 7.27 €
06611-50-20888X20light grey RAL 7035high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52020 7.27 €
06611-50-2081X25black grey RAL 7021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52025 7.27 €
06611-50-2082X25orange RAL 2004high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52025 7.27 €
06611-50-20816X25colza yellow RAL 1021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52025 7.27 €
06611-50-20884X25traffic red RAL 3020high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52025 7.27 €
06611-50-20886X25signal green RAL 6032high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52025 7.27 €
06611-50-20887X25traffic blue RAL 5017high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52025 7.27 €
06611-50-20888X25light grey RAL 7035high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52025 7.27 €
06611-50-2081X30black grey RAL 7021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52030 7.27 €
06611-50-2082X30orange RAL 2004high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52030 7.27 €
06611-50-20816X30colza yellow RAL 1021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52030 7.27 €
06611-50-20884X30traffic red RAL 3020high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52030 7.27 €
06611-50-20886X30signal green RAL 6032high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52030 7.27 €
06611-50-20887X30traffic blue RAL 5017high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52030 7.27 €
06611-50-20888X30light grey RAL 7035high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52030 7.27 €
06611-50-2081X40black grey RAL 7021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52040 7.77 €
06611-50-2082X40orange RAL 2004high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52040 7.77 €
06611-50-20816X40colza yellow RAL 1021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52040 7.77 €
06611-50-20884X40traffic red RAL 3020high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52040 7.77 €
06611-50-20886X40signal green RAL 6032high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52040 7.77 €
06611-50-20887X40traffic blue RAL 5017high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52040 7.77 €
06611-50-20888X40light grey RAL 7035high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52040 7.77 €
06611-50-2081X50black grey RAL 7021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52050 7.77 €
06611-50-2082X50orange RAL 2004high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52050 7.77 €
06611-50-20816X50colza yellow RAL 1021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52050 7.77 €
06611-50-20884X50traffic red RAL 3020high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52050 7.77 €
06611-50-20886X50signal green RAL 6032high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52050 7.77 €
06611-50-20887X50traffic blue RAL 5017high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52050 7.77 €
06611-50-20888X50light grey RAL 7035high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52050 7.77 €
06611-50-2081X60black grey RAL 7021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52060 7.77 €
06611-50-2082X60orange RAL 2004high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52060 7.77 €
06611-50-20816X60colza yellow RAL 1021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52060 7.77 €
06611-50-20884X60traffic red RAL 3020high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52060 7.77 €
06611-50-20886X60signal green RAL 6032high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52060 7.77 €
06611-50-20887X60traffic blue RAL 5017high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52060 7.77 €
06611-50-20888X60light grey RAL 7035high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52060 7.77 €
06611-50-2101X20black grey RAL 7021high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52020 7.27 €
06611-50-2102X20orange RAL 2004high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52020 7.27 €
06611-50-21016X20colza yellow RAL 1021high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52020 7.27 €
06611-50-21084X20traffic red RAL 3020high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52020 7.27 €
06611-50-21086X20signal green RAL 6032high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52020 7.27 €
06611-50-21087X20traffic blue RAL 5017high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52020 7.27 €
06611-50-21088X20light grey RAL 7035high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52020 7.27 €
06611-50-2101X25black grey RAL 7021high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52025 7.27 €
06611-50-2102X25orange RAL 2004high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52025 7.27 €
06611-50-21016X25colza yellow RAL 1021high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52025 7.27 €
06611-50-21084X25traffic red RAL 3020high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52025 7.27 €
06611-50-21086X25signal green RAL 6032high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52025 7.27 €
06611-50-21087X25traffic blue RAL 5017high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52025 7.27 €
06611-50-21088X25light grey RAL 7035high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52025 7.27 €
06611-50-2101X30black grey RAL 7021high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52030 7.27 €
06611-50-2102X30orange RAL 2004high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52030 7.27 €
06611-50-21016X30colza yellow RAL 1021high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52030 7.27 €
06611-50-21084X30traffic red RAL 3020high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52030 7.27 €
06611-50-21086X30signal green RAL 6032high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52030 7.27 €
06611-50-21087X30traffic blue RAL 5017high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52030 7.27 €
06611-50-21088X30light grey RAL 7035high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52030 7.27 €
06611-50-2101X40black grey RAL 7021high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52040 7.77 €
06611-50-2102X40orange RAL 2004high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52040 7.77 €
06611-50-21016X40colza yellow RAL 1021high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52040 7.77 €
06611-50-21084X40traffic red RAL 3020high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52040 7.77 €
06611-50-21086X40signal green RAL 6032high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52040 7.77 €
06611-50-21087X40traffic blue RAL 5017high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52040 7.77 €
06611-50-21088X40light grey RAL 7035high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52040 7.77 €
06611-50-2101X50black grey RAL 7021high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52050 7.77 €
06611-50-2102X50orange RAL 2004high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52050 7.77 €
06611-50-21016X50colza yellow RAL 1021high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52050 7.77 €
06611-50-21084X50traffic red RAL 3020high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52050 7.77 €
06611-50-21086X50signal green RAL 6032high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52050 7.77 €
06611-50-21087X50traffic blue RAL 5017high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52050 7.77 €
06611-50-21088X50light grey RAL 7035high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52050 7.77 €
06611-50-2101X60black grey RAL 7021high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52060 7.77 €
06611-50-2102X60orange RAL 2004high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52060 7.77 €
06611-50-21016X60colza yellow RAL 1021high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52060 7.77 €
06611-50-21084X60traffic red RAL 3020high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52060 7.77 €
06611-50-21086X60signal green RAL 6032high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52060 7.77 €
06611-50-21087X60traffic blue RAL 5017high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52060 7.77 €
06611-50-21088X60light grey RAL 7035high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52060 7.77 €
06611-50-3081X20black grey RAL 7021high performance thermoplastic3M81621,221,93710245459,280,291,111,52220 8.91 €
06611-50-3082X20orange RAL 2004high performance thermoplastic3M81621,221,93710245459,280,291,111,52220 8.91 €
06611-50-30816X20colza yellow RAL 1021high performance thermoplastic3M81621,221,93710245459,280,291,111,52220 8.91 €
06611-50-30884X20traffic red RAL 3020high performance thermoplastic3M81621,221,93710245459,280,291,111,52220 8.91 €
06611-50-30886X20signal green RAL 6032high performance thermoplastic3M81621,221,93710245459,280,291,111,52220 8.91 €
06611-50-30887X20traffic blue RAL 5017high performance thermoplastic3M81621,221,93710245459,280,291,111,52220 8.91 €
06611-50-30888X20light grey RAL 7035high performance thermoplastic3M81621,221,93710245459,280,291,111,52220 8.91 €
06611-50-3081X25black grey RAL 7021high performance thermoplastic3M81621,221,93710245459,280,291,111,52225 8.91 €
06611-50-3082X25orange RAL 2004high performance thermoplastic3M81621,221,93710245459,280,291,111,52225 8.91 €
06611-50-30816X25colza yellow RAL 1021high performance thermoplastic3M81621,221,93710245459,280,291,111,52225 8.91 €
06611-50-30884X25traffic red RAL 3020high performance thermoplastic3M81621,221,93710245459,280,291,111,52225 8.91 €
06611-50-30886X25signal green RAL 6032high performance thermoplastic3M81621,221,93710245459,280,291,111,52225 8.91 €
06611-50-30887X25traffic blue RAL 5017high performance thermoplastic3M81621,221,93710245459,280,291,111,52225 8.91 €
06611-50-30888X25light grey RAL 7035high performance thermoplastic3M81621,221,93710245459,280,291,111,52225 8.91 €
06611-50-3081X30black grey RAL 7021high performance thermoplastic3M81621,221,93710245459,280,291,111,52230 8.91 €
06611-50-3082X30orange RAL 2004high performance thermoplastic3M81621,221,93710245459,280,291,111,52230 8.91 €
06611-50-30816X30colza yellow RAL 1021high performance thermoplastic3M81621,221,93710245459,280,291,111,52230 8.91 €
06611-50-30884X30traffic red RAL 3020high performance thermoplastic3M81621,221,93710245459,280,291,111,52230 8.91 €
06611-50-30886X30signal green RAL 6032high performance thermoplastic3M81621,221,93710245459,280,291,111,52230 8.91 €
06611-50-30887X30traffic blue RAL 5017high performance thermoplastic3M81621,221,93710245459,280,291,111,52230 8.91 €
06611-50-30888X30light grey RAL 7035high performance thermoplastic3M81621,221,93710245459,280,291,111,52230 8.91 €
06611-50-3081X40black grey RAL 7021high performance thermoplastic3M81621,221,93710245459,280,291,111,52240 9.63 €
06611-50-3082X40orange RAL 2004high performance thermoplastic3M81621,221,93710245459,280,291,111,52240 9.63 €
06611-50-30816X40colza yellow RAL 1021high performance thermoplastic3M81621,221,93710245459,280,291,111,52240 9.63 €
06611-50-30884X40traffic red RAL 3020high performance thermoplastic3M81621,221,93710245459,280,291,111,52240 9.63 €
06611-50-30886X40signal green RAL 6032high performance thermoplastic3M81621,221,93710245459,280,291,111,52240 9.63 €
06611-50-30887X40traffic blue RAL 5017high performance thermoplastic3M81621,221,93710245459,280,291,111,52240 9.63 €
06611-50-30888X40light grey RAL 7035high performance thermoplastic3M81621,221,93710245459,280,291,111,52240 9.63 €
06611-50-3081X50black grey RAL 7021high performance thermoplastic3M81621,221,93710245459,280,291,111,52250 9.63 €
06611-50-3082X50orange RAL 2004high performance thermoplastic3M81621,221,93710245459,280,291,111,52250 9.63 €
06611-50-30816X50colza yellow RAL 1021high performance thermoplastic3M81621,221,93710245459,280,291,111,52250 9.63 €
06611-50-30884X50traffic red RAL 3020high performance thermoplastic3M81621,221,93710245459,280,291,111,52250 9.63 €
06611-50-30886X50signal green RAL 6032high performance thermoplastic3M81621,221,93710245459,280,291,111,52250 9.63 €
06611-50-30887X50traffic blue RAL 5017high performance thermoplastic3M81621,221,93710245459,280,291,111,52250 9.63 €
06611-50-30888X50light grey RAL 7035high performance thermoplastic3M81621,221,93710245459,280,291,111,52250 9.63 €
06611-50-3081X60black grey RAL 7021high performance thermoplastic3M81621,221,93710245459,280,291,111,52260 9.63 €
06611-50-3082X60orange RAL 2004high performance thermoplastic3M81621,221,93710245459,280,291,111,52260 9.63 €
06611-50-30816X60colza yellow RAL 1021high performance thermoplastic3M81621,221,93710245459,280,291,111,52260 9.63 €
06611-50-30884X60traffic red RAL 3020high performance thermoplastic3M81621,221,93710245459,280,291,111,52260 9.63 €
06611-50-30886X60signal green RAL 6032high performance thermoplastic3M81621,221,93710245459,280,291,111,52260 9.63 €
06611-50-30887X60traffic blue RAL 5017high performance thermoplastic3M81621,221,93710245459,280,291,111,52260 9.63 €
06611-50-30888X60light grey RAL 7035high performance thermoplastic3M81621,221,93710245459,280,291,111,52260 9.63 €
06611-50-3101X20black grey RAL 7021high performance thermoplastic3M101621,221,93710245459,280,291,111,52220 8.91 €
06611-50-3102X20orange RAL 2004high performance thermoplastic3M101621,221,93710245459,280,291,111,52220 8.91 €
06611-50-31016X20colza yellow RAL 1021high performance thermoplastic3M101621,221,93710245459,280,291,111,52220 8.91 €
06611-50-31084X20traffic red RAL 3020high performance thermoplastic3M101621,221,93710245459,280,291,111,52220 8.91 €
06611-50-31086X20signal green RAL 6032high performance thermoplastic3M101621,221,93710245459,280,291,111,52220 8.91 €
06611-50-31087X20traffic blue RAL 5017high performance thermoplastic3M101621,221,93710245459,280,291,111,52220 8.91 €
06611-50-31088X20light grey RAL 7035high performance thermoplastic3M101621,221,93710245459,280,291,111,52220 8.91 €
06611-50-3101X25black grey RAL 7021high performance thermoplastic3M101621,221,93710245459,280,291,111,52225 8.91 €
06611-50-3102X25orange RAL 2004high performance thermoplastic3M101621,221,93710245459,280,291,111,52225 8.91 €
06611-50-31016X25colza yellow RAL 1021high performance thermoplastic3M101621,221,93710245459,280,291,111,52225 8.91 €
06611-50-31084X25traffic red RAL 3020high performance thermoplastic3M101621,221,93710245459,280,291,111,52225 8.91 €
06611-50-31086X25signal green RAL 6032high performance thermoplastic3M101621,221,93710245459,280,291,111,52225 8.91 €
06611-50-31087X25traffic blue RAL 5017high performance thermoplastic3M101621,221,93710245459,280,291,111,52225 8.91 €
06611-50-31088X25light grey RAL 7035high performance thermoplastic3M101621,221,93710245459,280,291,111,52225 8.91 €
06611-50-3101X30black grey RAL 7021high performance thermoplastic3M101621,221,93710245459,280,291,111,52230 8.91 €
06611-50-3102X30orange RAL 2004high performance thermoplastic3M101621,221,93710245459,280,291,111,52230 8.91 €
06611-50-31016X30colza yellow RAL 1021high performance thermoplastic3M101621,221,93710245459,280,291,111,52230 8.91 €
06611-50-31084X30traffic red RAL 3020high performance thermoplastic3M101621,221,93710245459,280,291,111,52230 8.91 €
06611-50-31086X30signal green RAL 6032high performance thermoplastic3M101621,221,93710245459,280,291,111,52230 8.91 €
06611-50-31087X30traffic blue RAL 5017high performance thermoplastic3M101621,221,93710245459,280,291,111,52230 8.91 €
06611-50-31088X30light grey RAL 7035high performance thermoplastic3M101621,221,93710245459,280,291,111,52230 8.91 €
06611-50-3101X40black grey RAL 7021high performance thermoplastic3M101621,221,93710245459,280,291,111,52240 9.63 €
06611-50-3102X40orange RAL 2004high performance thermoplastic3M101621,221,93710245459,280,291,111,52240 9.63 €
06611-50-31016X40colza yellow RAL 1021high performance thermoplastic3M101621,221,93710245459,280,291,111,52240 9.63 €
06611-50-31084X40traffic red RAL 3020high performance thermoplastic3M101621,221,93710245459,280,291,111,52240 9.63 €
06611-50-31086X40signal green RAL 6032high performance thermoplastic3M101621,221,93710245459,280,291,111,52240 9.63 €
06611-50-31087X40traffic blue RAL 5017high performance thermoplastic3M101621,221,93710245459,280,291,111,52240 9.63 €
06611-50-31088X40light grey RAL 7035high performance thermoplastic3M101621,221,93710245459,280,291,111,52240 9.63 €
06611-50-3101X50black grey RAL 7021high performance thermoplastic3M101621,221,93710245459,280,291,111,52250 9.63 €
06611-50-3102X50orange RAL 2004high performance thermoplastic3M101621,221,93710245459,280,291,111,52250 9.63 €