Clamping levers with plastic handleexternal thread
06610

Clamping levers with plastic handle external thread

go back

Item description/product images

DescriptionMaterial:Handle fibreglass reinforced plastic with die-cast zinc toothed ring.
Steel parts grade 5.8.
Version:Steel parts black oxidised.Note:Δ Add the desired lever colour here.On request:Other external threads, screw lengths and special versions.
Dimension "H1" available in other lengths at extra charge.
Drawing reference:
1) flat point DIN 78
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06610 Clamping levers with plastic handleexternal thread 226 kB

Drawings

Clamping levers with plastic handleexternal thread

Overview of items (compressed)

Item selection/filter
Order No.

SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LFilter
06610-105ΔX1M5101314,524,54153033,540477,51610/15/20/25/30/35/40/45/50
06610-106ΔX1M6101314,524,54153033,540477,51610/15/20/25/30/35/40/45/50
06610-206ΔX2M613,51819,528,56,517,541,545,565759,52015/20/25/30/35/40/45/50/55/60
06610-208ΔX2M813,51819,528,56,517,541,545,565759,52015/20/25/30/35/40/45/50/55/60
06610-210ΔX2M1013,51819,528,56,517,541,545,565759,52015/20/25/30/35/40/45/50/55/60
06610-308ΔX3M81621,52337102453,5588091,5112215/20/25/30/35/40/45/50/55/60
06610-310ΔX3M101621,52337102453,5588091,5112215/20/25/30/35/40/45/50/55/60
06610-410ΔX4M101925,527,5431026616695109132420/25/30/35/40/45/50/55/60/70/80/90
06610-412ΔX4M121925,527,5431026616695109132420/25/30/35/40/45/50/55/60/70/80/90
06610-512ΔX5M12233032,5491233727711012615,52625/30/35/40/45/50/55/60/70/80/90
06610-516ΔX5M16233032,5491233727711012615,52625/30/35/40/45/50/55/60/70/80/90
Search
MynorelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83