norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, plastic with internal thread, threaded insert stainless steel
06601-50

Clamping levers, plastic with internal thread, threaded insert...

go back

Item description/product images

DescriptionProduct description:The plastic clamping lever with ergonomic grip design offers a high-quality, modern appearance in combination with very pleasant haptics.
The clamping lever is made of a special high-performance plastic and is available in many standard colours.
The advantages of the clamping lever are high rigidity and strength. The light weight make it ideal for mobile applications.
It offers good chemical and corrosion resistance.
Material:

High performance fibreglass reinforced thermoplastic.
Steel parts stainless steel 1.4305.

Version:Steel parts bright.Type of operation:When not actuated, the handle is engaged in the tooth insert by a gear ring, thus allowing the thread to be fastened or released. When raised, the handle can be re-positioned and then re-engaged in the gear ring by spring force.Application:Machine, equipment and systems engineering, rehab applications, medical technology, food processing industry.Temperature range:Permanent temperature max. 100 °C.
Brief use with temperatures up to 130 °C.
Advantages:Good chemical and corrosion resistance.
Seven colour variants.
On request:Other female threads and special versions.
Length “H1” optionally available in other lengths for an additional charge.

High temperature black-grey plastic.
Permanent operating temperature acc. to IEC 216 150 °C - 160 °C max.
Brief use with temperatures up to 250 °C.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06601-50 Clamping levers, plastic with internal thread, threaded insert stainless steel 243 kB

Drawings

Clamping levers, plastic with internal thread, threaded insert stainless steel

Item selection/filter

Order No.Main
colour
Main
material
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06601-50-1041black grey RAL 7021high performance thermoplastic1M491013,213,824,5414,230,83539,946,87,916 5.66 €
06601-50-1042orange RAL 2004high performance thermoplastic1M491013,213,824,5414,230,83539,946,87,916 5.66 €
06601-50-10416rape yellow RAL 1021high performance thermoplastic1M491013,213,824,5414,230,83539,946,87,916 5.66 €
06601-50-10484red RAL 3020high performance thermoplastic1M491013,213,824,5414,230,83539,946,87,916 5.66 €
06601-50-10486signal green RAL 6032high performance thermoplastic1M491013,213,824,5414,230,83539,946,87,916 5.66 €
06601-50-10487traffic blue RAL 5017high performance thermoplastic1M491013,213,824,5414,230,83539,946,87,916 5.66 €
06601-50-10488light grey RAL 7035high performance thermoplastic1M491013,213,824,5414,230,83539,946,87,916 5.66 €
06601-50-1051black grey RAL 7021high performance thermoplastic1M591013,213,824,5414,230,83539,946,87,916 5.66 €
06601-50-1052orange RAL 2004high performance thermoplastic1M591013,213,824,5414,230,83539,946,87,916 5.66 €
06601-50-10516rape yellow RAL 1021high performance thermoplastic1M591013,213,824,5414,230,83539,946,87,916 5.66 €
06601-50-10584red RAL 3020high performance thermoplastic1M591013,213,824,5414,230,83539,946,87,916 5.66 €
06601-50-10586signal green RAL 6032high performance thermoplastic1M591013,213,824,5414,230,83539,946,87,916 5.66 €
06601-50-10587traffic blue RAL 5017high performance thermoplastic1M591013,213,824,5414,230,83539,946,87,916 5.66 €
06601-50-10588light grey RAL 7035high performance thermoplastic1M591013,213,824,5414,230,83539,946,87,916 5.66 €
06601-50-1061black grey RAL 7021high performance thermoplastic1M691013,213,824,5414,230,83539,946,87,916 5.66 €
06601-50-1062orange RAL 2004high performance thermoplastic1M691013,213,824,5414,230,83539,946,87,916 5.66 €
06601-50-10616rape yellow RAL 1021high performance thermoplastic1M691013,213,824,5414,230,83539,946,87,916 5.66 €
06601-50-10684red RAL 3020high performance thermoplastic1M691013,213,824,5414,230,83539,946,87,916 5.66 €
06601-50-10686signal green RAL 6032high performance thermoplastic1M691013,213,824,5414,230,83539,946,87,916 5.66 €
06601-50-10687traffic blue RAL 5017high performance thermoplastic1M691013,213,824,5414,230,83539,946,87,916 5.66 €
06601-50-10688light grey RAL 7035high performance thermoplastic1M691013,213,824,5414,230,83539,946,87,916 5.66 €
06601-50-2061black grey RAL 7021high performance thermoplastic2M61213,518,519,128,56,518,642,647,165,274,810,520 6.67 €
06601-50-2062orange RAL 2004high performance thermoplastic2M61213,518,519,128,56,518,642,647,165,274,810,520 6.67 €
06601-50-20616rape yellow RAL 1021high performance thermoplastic2M61213,518,519,128,56,518,642,647,165,274,810,520 6.67 €
06601-50-20684red RAL 3020high performance thermoplastic2M61213,518,519,128,56,518,642,647,165,274,810,520 6.67 €
06601-50-20686signal green RAL 6032high performance thermoplastic2M61213,518,519,128,56,518,642,647,165,274,810,520 6.67 €
06601-50-20687traffic blue RAL 5017high performance thermoplastic2M61213,518,519,128,56,518,642,647,165,274,810,520 6.67 €
06601-50-20688light grey RAL 7035high performance thermoplastic2M61213,518,519,128,56,518,642,647,165,274,810,520 6.67 €
06601-50-2081black grey RAL 7021high performance thermoplastic2M81213,518,519,128,56,518,642,647,165,274,810,520 6.67 €
06601-50-2082orange RAL 2004high performance thermoplastic2M81213,518,519,128,56,518,642,647,165,274,810,520 6.67 €
06601-50-20816rape yellow RAL 1021high performance thermoplastic2M81213,518,519,128,56,518,642,647,165,274,810,520 6.67 €
06601-50-20884red RAL 3020high performance thermoplastic2M81213,518,519,128,56,518,642,647,165,274,810,520 6.67 €
06601-50-20886signal green RAL 6032high performance thermoplastic2M81213,518,519,128,56,518,642,647,165,274,810,520 6.67 €
06601-50-20887traffic blue RAL 5017high performance thermoplastic2M81213,518,519,128,56,518,642,647,165,274,810,520 6.67 €
06601-50-20888light grey RAL 7035high performance thermoplastic2M81213,518,519,128,56,518,642,647,165,274,810,520 6.67 €
06601-50-3081black grey RAL 7021high performance thermoplastic3M8141621,221,93710245459,280,291,111,522 8.21 €
06601-50-3082orange RAL 2004high performance thermoplastic3M8141621,221,93710245459,280,291,111,522 8.21 €
06601-50-30816rape yellow RAL 1021high performance thermoplastic3M8141621,221,93710245459,280,291,111,522 8.21 €
06601-50-30884red RAL 3020high performance thermoplastic3M8141621,221,93710245459,280,291,111,522 8.21 €
06601-50-30886signal green RAL 6032high performance thermoplastic3M8141621,221,93710245459,280,291,111,522 8.21 €
06601-50-30887traffic blue RAL 5017high performance thermoplastic3M8141621,221,93710245459,280,291,111,522 8.21 €
06601-50-30888light grey RAL 7035high performance thermoplastic3M8141621,221,93710245459,280,291,111,522 8.21 €
06601-50-3101black grey RAL 7021high performance thermoplastic3M10141621,221,93710245459,280,291,111,522 8.21 €
06601-50-3102orange RAL 2004high performance thermoplastic3M10141621,221,93710245459,280,291,111,522 8.21 €
06601-50-31016rape yellow RAL 1021high performance thermoplastic3M10141621,221,93710245459,280,291,111,522 8.21 €
06601-50-31084red RAL 3020high performance thermoplastic3M10141621,221,93710245459,280,291,111,522 8.21 €
06601-50-31086signal green RAL 6032high performance thermoplastic3M10141621,221,93710245459,280,291,111,522 8.21 €
06601-50-31087traffic blue RAL 5017high performance thermoplastic3M10141621,221,93710245459,280,291,111,522 8.21 €
06601-50-31088light grey RAL 7035high performance thermoplastic3M10141621,221,93710245459,280,291,111,522 8.21 €
06601-50-4101black grey RAL 7021high performance thermoplastic4M10171926,227,143,11027,862,468,196,8110,314,124 11.83 €
06601-50-4102orange RAL 2004high performance thermoplastic4M10171926,227,143,11027,862,468,196,8110,314,124 11.83 €
06601-50-41016rape yellow RAL 1021high performance thermoplastic4M10171926,227,143,11027,862,468,196,8110,314,124 11.83 €
06601-50-41084red RAL 3020high performance thermoplastic4M10171926,227,143,11027,862,468,196,8110,314,124 11.83 €
06601-50-41086signal green RAL 6032high performance thermoplastic4M10171926,227,143,11027,862,468,196,8110,314,124 11.83 €
06601-50-41087traffic blue RAL 5017high performance thermoplastic4M10171926,227,143,11027,862,468,196,8110,314,124 11.83 €
06601-50-41088light grey RAL 7035high performance thermoplastic4M10171926,227,143,11027,862,468,196,8110,314,124 11.83 €
06601-50-4121black grey RAL 7021high performance thermoplastic4M12171926,227,143,11027,862,468,196,8110,314,124 11.83 €
06601-50-4122orange RAL 2004high performance thermoplastic4M12171926,227,143,11027,862,468,196,8110,314,124 11.83 €
06601-50-41216rape yellow RAL 1021high performance thermoplastic4M12171926,227,143,11027,862,468,196,8110,314,124 11.83 €
06601-50-41284red RAL 3020high performance thermoplastic4M12171926,227,143,11027,862,468,196,8110,314,124 11.83 €
06601-50-41286signal green RAL 6032high performance thermoplastic4M12171926,227,143,11027,862,468,196,8110,314,124 11.83 €
06601-50-41287traffic blue RAL 5017high performance thermoplastic4M12171926,227,143,11027,862,468,196,8110,314,124 11.83 €
06601-50-41288light grey RAL 7035high performance thermoplastic4M12171926,227,143,11027,862,468,196,8110,314,124 11.83 €
06601-50-5121black grey RAL 7021high performance thermoplastic5M12232330,531,549,11230,872,979,2110,9126,615,126 14.26 €
06601-50-5122orange RAL 2004high performance thermoplastic5M12232330,531,549,11230,872,979,2110,9126,615,126 14.26 €
06601-50-51216rape yellow RAL 1021high performance thermoplastic5M12232330,531,549,11230,872,979,2110,9126,615,126 14.26 €
06601-50-51284red RAL 3020high performance thermoplastic5M12232330,531,549,11230,872,979,2110,9126,615,126 14.26 €
06601-50-51286signal green RAL 6032high performance thermoplastic5M12232330,531,549,11230,872,979,2110,9126,615,126 14.26 €
06601-50-51287traffic blue RAL 5017high performance thermoplastic5M12232330,531,549,11230,872,979,2110,9126,615,126 14.26 €
06601-50-51288light grey RAL 7035high performance thermoplastic5M12232330,531,549,11230,872,979,2110,9126,615,126 14.26 €
06601-50-5161black grey RAL 7021high performance thermoplastic5M16232330,531,549,11230,872,979,2110,9126,615,126 14.26 €
06601-50-5162orange RAL 2004high performance thermoplastic5M16232330,531,549,11230,872,979,2110,9126,615,126 14.26 €
06601-50-51616rape yellow RAL 1021high performance thermoplastic5M16232330,531,549,11230,872,979,2110,9126,615,126 14.26 €
06601-50-51684red RAL 3020high performance thermoplastic5M16232330,531,549,11230,872,979,2110,9126,615,126 14.26 €
06601-50-51686signal green RAL 6032high performance thermoplastic5M16232330,531,549,11230,872,979,2110,9126,615,126 14.26 €
06601-50-51687traffic blue RAL 5017high performance thermoplastic5M16232330,531,549,11230,872,979,2110,9126,615,126 14.26 €
06601-50-51688light grey RAL 7035high performance thermoplastic5M16232330,531,549,11230,872,979,2110,9126,615,126 14.26 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83