norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, stainless steel with external thread and protective cap, threaded pin stainless steel
06464

Clamping levers, stainless steel with external thread and...

go back

Item description/product images

DescriptionMaterial:

Handle investment cast 1.4308.
Other steel parts 1.4305.

Version:Handle electropolished.
Steel parts bright.
Note:Where L ≥ 60 mm the thread length is always 60 mm.
On request:Other threads, screw lengths and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06464 Clamping levers, stainless steel with external thread and protective cap, threaded pin stainless steel 231 kB

Drawings

Clamping levers, stainless steel with external thread and protective cap, threaded pin stainless steel

Item selection/filter

Overview of items (compressed)
Order No.SizeXLDD1D2BAA1HH1H2H3H4No. of
teeth
CADAcc.PriceOrder
06464-9206X152M61513,518,519106574,5326,517,542,545,520 23.18 €
06464-9206X202M62013,518,519106574,5326,517,542,545,520 23.18 €
06464-9206X252M62513,518,519106574,5326,517,542,545,520 23.18 €
06464-9206X302M63013,518,519106574,5326,517,542,545,520 23.18 €
06464-9206X402M64013,518,519106574,5326,517,542,545,520 23.91 €
06464-9206X502M65013,518,519106574,5326,517,542,545,520 23.91 €
06464-9206X602M66013,518,519106574,5326,517,542,545,520 23.91 €
06464-9208X152M81513,518,519106574,5326,517,542,545,520 23.18 €
06464-9208X202M82013,518,519106574,5326,517,542,545,520 23.18 €
06464-9208X252M82513,518,519106574,5326,517,542,545,520 23.18 €
06464-9208X302M83013,518,519106574,5326,517,542,545,520 23.18 €
06464-9208X402M84013,518,519106574,5326,517,542,545,520 23.91 €
06464-9208X502M85013,518,519106574,5326,517,542,545,520 23.91 €
06464-9208X602M86013,518,519106574,5326,517,542,545,520 23.91 €
06464-9210X202M102013,518,519106574,5326,517,542,545,520 23.18 €
06464-9210X252M102513,518,519106574,5326,517,542,545,520 23.18 €
06464-9210X302M103013,518,519106574,5326,517,542,545,520 23.18 €
06464-9210X402M104013,518,519106574,5326,517,542,545,520 23.91 €
06464-9210X502M105013,518,519106574,5326,517,542,545,520 23.91 €
06464-9210X602M106013,518,519106574,5326,517,542,545,520 23.91 €
06464-9308X203M82016212211809141,5102454,558,522 27.86 €
06464-9308X253M82516212211809141,5102454,558,522 27.86 €
06464-9308X303M83016212211809141,5102454,558,522 27.86 €
06464-9308X403M84016212211809141,5102454,558,522 28.62 €
06464-9308X503M85016212211809141,5102454,558,522 28.62 €
06464-9308X603M86016212211809141,5102454,558,522 28.62 €
06464-9310X203M102016212211809141,5102454,558,522 27.86 €
06464-9310X253M102516212211809141,5102454,558,522 27.86 €
06464-9310X303M103016212211809141,5102454,558,522 27.86 €
06464-9310X403M104016212211809141,5102454,558,522 28.62 €
06464-9310X503M105016212211809141,5102454,558,522 28.62 €
06464-9310X603M106016212211809141,5102454,558,522 28.62 €