|
|
06461Clamping levers, die-cast zinc with external thread and... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts and cap 1.4305 stainless steel. Version:Handle powder-coated. Stainless steel parts bright.Note:Standard colours are: orange RAL 2004.
Where L is ≥ 60 mm the thread length is 60 mm.On request:Other threads, screw lengths, colours and special versions. Dimension “H1” available in other lengths at extra charge.Drawing reference:1) flat point DIN EN ISO 4753 Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Size | Main colour | X | L | D | D1 | D2 | B | A | A1 | H | H1 | H2 | H3 | H4 | No. of teeth | CAD | Acc. | Price | Order |
---|
06461-92062X15 | 2 | orange RAL 2004 | M6 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | 11.10 € | | 06461-92062X20 | 2 | orange RAL 2004 | M6 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | 11.10 € | | 06461-92062X25 | 2 | orange RAL 2004 | M6 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | 11.10 € | | 06461-92062X30 | 2 | orange RAL 2004 | M6 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | 11.10 € | | 06461-92062X40 | 2 | orange RAL 2004 | M6 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | 11.80 € | | 06461-92062X50 | 2 | orange RAL 2004 | M6 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | 11.80 € | | 06461-92062X60 | 2 | orange RAL 2004 | M6 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | 11.80 € | | 06461-92082X15 | 2 | orange RAL 2004 | M8 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | 11.10 € | | 06461-92082X20 | 2 | orange RAL 2004 | M8 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | 11.10 € | | 06461-92082X25 | 2 | orange RAL 2004 | M8 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | 11.10 € | | 06461-92082X30 | 2 | orange RAL 2004 | M8 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | 11.10 € | | 06461-92082X40 | 2 | orange RAL 2004 | M8 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | 11.80 € | | 06461-92082X50 | 2 | orange RAL 2004 | M8 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | 11.80 € | | 06461-92082X60 | 2 | orange RAL 2004 | M8 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | 11.80 € | | 06461-92102X20 | 2 | orange RAL 2004 | M10 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | 11.10 € | | 06461-92102X25 | 2 | orange RAL 2004 | M10 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | 11.10 € | | 06461-92102X30 | 2 | orange RAL 2004 | M10 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | 11.10 € | | 06461-92102X40 | 2 | orange RAL 2004 | M10 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | 11.80 € | | 06461-92102X50 | 2 | orange RAL 2004 | M10 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | 11.80 € | | 06461-92102X60 | 2 | orange RAL 2004 | M10 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | 11.80 € | | 06461-93082X20 | 3 | orange RAL 2004 | M8 | 20 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 | | | 12.73 € | | 06461-93082X25 | 3 | orange RAL 2004 | M8 | 25 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 | | | 12.73 € | | 06461-93082X30 | 3 | orange RAL 2004 | M8 | 30 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 | | | 12.73 € | | 06461-93082X40 | 3 | orange RAL 2004 | M8 | 40 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 | | | 13.44 € | | 06461-93082X50 | 3 | orange RAL 2004 | M8 | 50 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 | | | 13.44 € | | 06461-93082X60 | 3 | orange RAL 2004 | M8 | 60 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 | | | 13.44 € | | 06461-93102X20 | 3 | orange RAL 2004 | M10 | 20 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 | | | 12.73 € | | 06461-93102X25 | 3 | orange RAL 2004 | M10 | 25 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 | | | 12.73 € | | 06461-93102X30 | 3 | orange RAL 2004 | M10 | 30 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 | | | 12.73 € | | 06461-93102X40 | 3 | orange RAL 2004 | M10 | 40 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 | | | 13.44 € | | 06461-93102X50 | 3 | orange RAL 2004 | M10 | 50 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 | | | 13.44 € | | 06461-93102X60 | 3 | orange RAL 2004 | M10 | 60 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 | | | 13.44 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|