|
|
06380_0Tension levers with external thread, 0 degrees |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel parts grade 5.8. Ball knob black plastic.Version:Powder-coated with fine texture, black.On request:Other threads, screw lengths and special versions. Dimensions “H1” and “A” available in other lengths at extra charge.Drawing reference:1) flat point DIN EN ISO 4753 Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | X | L | A=Handle length | D | D1 | D2 | D3 | H | H1 | H2 | H4 | No. of teeth | CAD | Acc. | Price | Order |
---|
06380-1082X15 | 0° | M8 | 15 | 92 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 49,5 | 22 | | | 16.24 € | | 06380-1082X20 | 0° | M8 | 20 | 92 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 49,5 | 22 | | | 16.24 € | | 06380-1082X25 | 0° | M8 | 25 | 92 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 49,5 | 22 | | | 16.24 € | | 06380-1082X30 | 0° | M8 | 30 | 92 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 49,5 | 22 | | | 16.24 € | | 06380-1082X40 | 0° | M8 | 40 | 92 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 49,5 | 22 | | | 16.73 € | | 06380-1082X50 | 0° | M8 | 50 | 92 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 49,5 | 22 | | | 16.73 € | | 06380-1082X60 | 0° | M8 | 60 | 92 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 49,5 | 22 | | | 16.73 € | | 06380-1102X15 | 0° | M10 | 15 | 92 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 49,5 | 22 | | | 16.24 € | | 06380-1102X20 | 0° | M10 | 20 | 92 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 49,5 | 22 | | | 16.24 € | | 06380-1102X25 | 0° | M10 | 25 | 92 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 49,5 | 22 | | | 16.24 € | | 06380-1102X30 | 0° | M10 | 30 | 92 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 49,5 | 22 | | | 16.24 € | | 06380-1102X40 | 0° | M10 | 40 | 92 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 49,5 | 22 | | | 16.73 € | | 06380-1102X50 | 0° | M10 | 50 | 92 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 49,5 | 22 | | | 16.73 € | | 06380-1102X60 | 0° | M10 | 60 | 92 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 49,5 | 22 | | | 16.73 € | | 06380-1122X15 | 0° | M12 | 15 | 92 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 49,5 | 22 | | | 16.24 € | | 06380-1122X20 | 0° | M12 | 20 | 92 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 49,5 | 22 | | | 16.24 € | | 06380-1122X25 | 0° | M12 | 25 | 92 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 49,5 | 22 | | | 16.24 € | | 06380-1122X30 | 0° | M12 | 30 | 92 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 49,5 | 22 | | | 16.24 € | | 06380-1122X40 | 0° | M12 | 40 | 92 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 49,5 | 22 | | | 16.73 € | | 06380-1122X50 | 0° | M12 | 50 | 92 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 49,5 | 22 | | | 16.73 € | | 06380-1122X60 | 0° | M12 | 60 | 92 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 49,5 | 22 | | | 16.73 € | | 06380-2122X20 | 0° | M12 | 20 | 111 | 19 | 28 | 32 | 12 | 51,5 | 5,5 | 42 | 57,5 | 24 | | | 19.96 € | | 06380-2122X25 | 0° | M12 | 25 | 111 | 19 | 28 | 32 | 12 | 51,5 | 5,5 | 42 | 57,5 | 24 | | | 19.96 € | | 06380-2122X30 | 0° | M12 | 30 | 111 | 19 | 28 | 32 | 12 | 51,5 | 5,5 | 42 | 57,5 | 24 | | | 19.96 € | | 06380-2122X40 | 0° | M12 | 40 | 111 | 19 | 28 | 32 | 12 | 51,5 | 5,5 | 42 | 57,5 | 24 | | | 20.68 € | | 06380-2122X50 | 0° | M12 | 50 | 111 | 19 | 28 | 32 | 12 | 51,5 | 5,5 | 42 | 57,5 | 24 | | | 20.68 € | | 06380-2122X60 | 0° | M12 | 60 | 111 | 19 | 28 | 32 | 12 | 51,5 | 5,5 | 42 | 57,5 | 24 | | | 20.68 € | | 06380-3122X20 | 0° | M12 | 20 | 134,5 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 65 | 26 | | | 24.14 € | | 06380-3122X25 | 0° | M12 | 25 | 134,5 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 65 | 26 | | | 24.14 € | | 06380-3122X30 | 0° | M12 | 30 | 134,5 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 65 | 26 | | | 24.14 € | | 06380-3122X40 | 0° | M12 | 40 | 134,5 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 65 | 26 | | | 24.82 € | | 06380-3122X50 | 0° | M12 | 50 | 134,5 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 65 | 26 | | | 24.82 € | | 06380-3122X60 | 0° | M12 | 60 | 134,5 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 65 | 26 | | | 24.82 € | | 06380-3122X70 | 0° | M12 | 70 | 134,5 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 65 | 26 | | | 25.69 € | | 06380-3122X80 | 0° | M12 | 80 | 134,5 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 65 | 26 | | | 25.69 € | | 06380-3122X90 | 0° | M12 | 90 | 134,5 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 65 | 26 | | | 25.69 € | | 06380-3162X20 | 0° | M16 | 20 | 134,5 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 65 | 26 | | | 24.14 € | | 06380-3162X25 | 0° | M16 | 25 | 134,5 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 65 | 26 | | | 24.14 € | | 06380-3162X30 | 0° | M16 | 30 | 134,5 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 65 | 26 | | | 24.14 € | | 06380-3162X40 | 0° | M16 | 40 | 134,5 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 65 | 26 | | | 24.82 € | | 06380-3162X50 | 0° | M16 | 50 | 134,5 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 65 | 26 | | | 24.82 € | | 06380-3162X60 | 0° | M16 | 60 | 134,5 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 65 | 26 | | | 24.82 € | | 06380-3162X70 | 0° | M16 | 70 | 134,5 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 65 | 26 | | | 25.69 € | | 06380-3162X80 | 0° | M16 | 80 | 134,5 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 65 | 26 | | | 25.69 € | | 06380-3162X90 | 0° | M16 | 90 | 134,5 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 65 | 26 | | | 25.69 € | | 06380-4162X30 | 0° | M16 | 30 | 134 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 76,5 | 36 | | | 28.30 € | | 06380-4162X40 | 0° | M16 | 40 | 134 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 76,5 | 36 | | | 29.34 € | | 06380-4162X50 | 0° | M16 | 50 | 134 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 76,5 | 36 | | | 29.34 € | | 06380-4162X60 | 0° | M16 | 60 | 134 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 76,5 | 36 | | | 29.34 € | | 06380-4162X70 | 0° | M16 | 70 | 134 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 76,5 | 36 | | | 30.38 € | | 06380-4162X80 | 0° | M16 | 80 | 134 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 76,5 | 36 | | | 30.38 € | | 06380-4162X90 | 0° | M16 | 90 | 134 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 76,5 | 36 | | | 30.38 € | | 06380-4202X30 | 0° | M20 | 30 | 134 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 76,5 | 36 | | | 28.30 € | | 06380-4202X40 | 0° | M20 | 40 | 134 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 76,5 | 36 | | | 29.34 € | | 06380-4202X50 | 0° | M20 | 50 | 134 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 76,5 | 36 | | | 29.34 € | | 06380-4202X60 | 0° | M20 | 60 | 134 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 76,5 | 36 | | | 29.34 € | | 06380-4202X70 | 0° | M20 | 70 | 134 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 76,5 | 36 | | | 30.38 € | | 06380-4202X80 | 0° | M20 | 80 | 134 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 76,5 | 36 | | | 30.38 € | | 06380-4202X90 | 0° | M20 | 90 | 134 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 76,5 | 36 | | | 30.38 € | | 06380-4242X30 | 0° | M24 | 30 | 134 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 76,5 | 36 | | | 29.84 € | | 06380-4242X40 | 0° | M24 | 40 | 134 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 76,5 | 36 | | | 31.10 € | | 06380-4242X50 | 0° | M24 | 50 | 134 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 76,5 | 36 | | | 31.10 € | | 06380-4242X60 | 0° | M24 | 60 | 134 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 76,5 | 36 | | | 31.10 € | | 06380-4242X70 | 0° | M24 | 70 | 134 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 76,5 | 36 | | | 31.94 € | | 06380-4242X80 | 0° | M24 | 80 | 134 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 76,5 | 36 | | | 31.94 € | | 06380-4242X90 | 0° | M24 | 90 | 134 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 76,5 | 36 | | | 31.94 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|