|
|
06380_20Tension levers with external thread, 20 degrees |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel parts grade 5.8. Ball knob black plastic.Version:Powder-coated with fine texture, black.On request:Other threads, screw lengths and special versions. Dimensions “H1” and “A” available in other lengths at extra charge.Drawing reference:1) flat point DIN EN ISO 4753 Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | X | L | A=Handle length | A2 | D | D1 | D2 | D3 | H | H1 | H2 | H3 | H4 | No. of teeth | CAD | Acc. | Price | Order |
---|
06380-1081X15 | 20° | M8 | 15 | 88 | 15 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 58,5 | 49,5 | 22 | | | 16.24 € | | 06380-1081X20 | 20° | M8 | 20 | 88 | 15 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 58,5 | 49,5 | 22 | | | 16.24 € | | 06380-1081X25 | 20° | M8 | 25 | 88 | 15 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 58,5 | 49,5 | 22 | | | 16.24 € | | 06380-1081X30 | 20° | M8 | 30 | 88 | 15 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 58,5 | 49,5 | 22 | | | 16.24 € | | 06380-1081X40 | 20° | M8 | 40 | 88 | 15 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 58,5 | 49,5 | 22 | | | 16.73 € | | 06380-1081X50 | 20° | M8 | 50 | 88 | 15 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 58,5 | 49,5 | 22 | | | 16.73 € | | 06380-1081X60 | 20° | M8 | 60 | 88 | 15 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 58,5 | 49,5 | 22 | | | 16.73 € | | 06380-1101X15 | 20° | M10 | 15 | 88 | 15 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 58,5 | 49,5 | 22 | | | 16.24 € | | 06380-1101X20 | 20° | M10 | 20 | 88 | 15 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 58,5 | 49,5 | 22 | | | 16.24 € | | 06380-1101X25 | 20° | M10 | 25 | 88 | 15 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 58,5 | 49,5 | 22 | | | 16.24 € | | 06380-1101X30 | 20° | M10 | 30 | 88 | 15 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 58,5 | 49,5 | 22 | | | 16.24 € | | 06380-1101X40 | 20° | M10 | 40 | 88 | 15 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 58,5 | 49,5 | 22 | | | 16.73 € | | 06380-1101X50 | 20° | M10 | 50 | 88 | 15 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 58,5 | 49,5 | 22 | | | 16.73 € | | 06380-1101X60 | 20° | M10 | 60 | 88 | 15 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 58,5 | 49,5 | 22 | | | 16.73 € | | 06380-1121X15 | 20° | M12 | 15 | 88 | 15 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 58,5 | 49,5 | 22 | | | 16.24 € | | 06380-1121X20 | 20° | M12 | 20 | 88 | 15 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 58,5 | 49,5 | 22 | | | 16.24 € | | 06380-1121X25 | 20° | M12 | 25 | 88 | 15 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 58,5 | 49,5 | 22 | | | 16.24 € | | 06380-1121X30 | 20° | M12 | 30 | 88 | 15 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 58,5 | 49,5 | 22 | | | 16.24 € | | 06380-1121X40 | 20° | M12 | 40 | 88 | 15 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 58,5 | 49,5 | 22 | | | 16.73 € | | 06380-1121X50 | 20° | M12 | 50 | 88 | 15 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 58,5 | 49,5 | 22 | | | 16.73 € | | 06380-1121X60 | 20° | M12 | 60 | 88 | 15 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 58,5 | 49,5 | 22 | | | 16.73 € | | 06380-2121X20 | 20° | M12 | 20 | 106 | 15 | 19 | 28 | 32 | 12 | 51,5 | 5,5 | 42 | 68,5 | 57,5 | 24 | | | 19.96 € | | 06380-2121X25 | 20° | M12 | 25 | 106 | 15 | 19 | 28 | 32 | 12 | 51,5 | 5,5 | 42 | 68,5 | 57,5 | 24 | | | 19.96 € | | 06380-2121X30 | 20° | M12 | 30 | 106 | 15 | 19 | 28 | 32 | 12 | 51,5 | 5,5 | 42 | 68,5 | 57,5 | 24 | | | 19.96 € | | 06380-2121X40 | 20° | M12 | 40 | 106 | 15 | 19 | 28 | 32 | 12 | 51,5 | 5,5 | 42 | 68,5 | 57,5 | 24 | | | 20.68 € | | 06380-2121X50 | 20° | M12 | 50 | 106 | 15 | 19 | 28 | 32 | 12 | 51,5 | 5,5 | 42 | 68,5 | 57,5 | 24 | | | 20.68 € | | 06380-2121X60 | 20° | M12 | 60 | 106 | 15 | 19 | 28 | 32 | 12 | 51,5 | 5,5 | 42 | 68,5 | 57,5 | 24 | | | 20.68 € | | 06380-3121X20 | 20° | M12 | 20 | 128,5 | 15 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 81 | 65 | 26 | | | 24.14 € | | 06380-3121X25 | 20° | M12 | 25 | 128,5 | 15 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 81 | 65 | 26 | | | 24.14 € | | 06380-3121X30 | 20° | M12 | 30 | 128,5 | 15 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 81 | 65 | 26 | | | 24.14 € | | 06380-3121X40 | 20° | M12 | 40 | 128,5 | 15 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 81 | 65 | 26 | | | 24.82 € | | 06380-3121X50 | 20° | M12 | 50 | 128,5 | 15 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 81 | 65 | 26 | | | 24.82 € | | 06380-3121X60 | 20° | M12 | 60 | 128,5 | 15 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 81 | 65 | 26 | | | 24.82 € | | 06380-3121X70 | 20° | M12 | 70 | 128,5 | 15 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 81 | 65 | 26 | | | 25.69 € | | 06380-3121X80 | 20° | M12 | 80 | 128,5 | 15 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 81 | 65 | 26 | | | 25.69 € | | 06380-3121X90 | 20° | M12 | 90 | 128,5 | 15 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 81 | 65 | 26 | | | 25.69 € | | 06380-3161X20 | 20° | M16 | 20 | 128,5 | 15 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 81 | 65 | 26 | | | 24.14 € | | 06380-3161X25 | 20° | M16 | 25 | 128,5 | 15 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 81 | 65 | 26 | | | 24.14 € | | 06380-3161X30 | 20° | M16 | 30 | 128,5 | 15 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 81 | 65 | 26 | | | 24.14 € | | 06380-3161X40 | 20° | M16 | 40 | 128,5 | 15 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 81 | 65 | 26 | | | 24.82 € | | 06380-3161X50 | 20° | M16 | 50 | 128,5 | 15 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 81 | 65 | 26 | | | 24.82 € | | 06380-3161X60 | 20° | M16 | 60 | 128,5 | 15 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 81 | 65 | 26 | | | 24.82 € | | 06380-3161X70 | 20° | M16 | 70 | 128,5 | 15 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 81 | 65 | 26 | | | 25.69 € | | 06380-3161X80 | 20° | M16 | 80 | 128,5 | 15 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 81 | 65 | 26 | | | 25.69 € | | 06380-3161X90 | 20° | M16 | 90 | 128,5 | 15 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 81 | 65 | 26 | | | 25.69 € | | 06380-4161X30 | 20° | M16 | 30 | 128,5 | 15 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 89,5 | 76,5 | 36 | | | 28.30 € | | 06380-4161X40 | 20° | M16 | 40 | 128,5 | 15 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 89,5 | 76,5 | 36 | | | 29.34 € | | 06380-4161X50 | 20° | M16 | 50 | 128,5 | 15 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 89,5 | 76,5 | 36 | | | 29.34 € | | 06380-4161X60 | 20° | M16 | 60 | 128,5 | 15 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 89,5 | 76,5 | 36 | | | 29.34 € | | 06380-4161X70 | 20° | M16 | 70 | 128,5 | 15 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 89,5 | 76,5 | 36 | | | 30.38 € | | 06380-4161X80 | 20° | M16 | 80 | 128,5 | 15 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 89,5 | 76,5 | 36 | | | 30.38 € | | 06380-4161X90 | 20° | M16 | 90 | 128,5 | 15 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 89,5 | 76,5 | 36 | | | 30.38 € | | 06380-4201X30 | 20° | M20 | 30 | 128,5 | 15 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 89,5 | 76,5 | 36 | | | 28.30 € | | 06380-4201X40 | 20° | M20 | 40 | 128,5 | 15 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 89,5 | 76,5 | 36 | | | 29.34 € | | 06380-4201X50 | 20° | M20 | 50 | 128,5 | 15 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 89,5 | 76,5 | 36 | | | 29.34 € | | 06380-4201X60 | 20° | M20 | 60 | 128,5 | 15 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 89,5 | 76,5 | 36 | | | 29.34 € | | 06380-4201X70 | 20° | M20 | 70 | 128,5 | 15 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 89,5 | 76,5 | 36 | | | 30.38 € | | 06380-4201X80 | 20° | M20 | 80 | 128,5 | 15 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 89,5 | 76,5 | 36 | | | 30.38 € | | 06380-4201X90 | 20° | M20 | 90 | 128,5 | 15 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 89,5 | 76,5 | 36 | | | 30.38 € | | 06380-4241X30 | 20° | M24 | 30 | 128,5 | 15 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 89,5 | 76,5 | 36 | | | 29.84 € | | 06380-4241X40 | 20° | M24 | 40 | 128,5 | 15 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 89,5 | 76,5 | 36 | | | 31.10 € | | 06380-4241X50 | 20° | M24 | 50 | 128,5 | 15 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 89,5 | 76,5 | 36 | | | 31.10 € | | 06380-4241X60 | 20° | M24 | 60 | 128,5 | 15 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 89,5 | 76,5 | 36 | | | 31.10 € | | 06380-4241X70 | 20° | M24 | 70 | 128,5 | 15 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 89,5 | 76,5 | 36 | | | 31.94 € | | 06380-4241X80 | 20° | M24 | 80 | 128,5 | 15 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 89,5 | 76,5 | 36 | | | 31.94 € | | 06380-4241X90 | 20° | M24 | 90 | 128,5 | 15 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 89,5 | 76,5 | 36 | | | 31.94 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|