Tension levers with external thread, 20 degrees
06380_20

Tension levers with external thread, 20 degrees

go back

Item description/product images

DescriptionMaterial:Steel parts grade 5.8.
Ball knob black plastic.
Version:Plastic-coated with fine texture, blackOn request:Other external threads, screw lengths and special versions.
Dimensions “H1”, “A” and “A1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN 78
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06380_20 Tension levers with external thread, 20 degrees 121 kB

Drawings

Tension levers with external thread, 20 degrees

Overview of items (compressed)

Item selection/filter
Order No.FormSizeXDD1D2D3HH1H2H3H4AA2No. of
teeth
LFilter
06380-1081X20°1M81624251044,54,53758,549,588152215/20/25/30/40/50/60
06380-1101X20°1M101624251044,54,53758,549,588152215/20/25/30/40/50/60
06380-1121X20°1M121624251044,54,53758,549,588152215/20/25/30/40/50/60
06380-2121X20°2M121928321251,55,54268,557,5106152420/25/30/40/50/60
06380-3121X20°3M1223333213586478165128,5152620/25/30/40/50/60/70/80/90
06380-3161X20°3M1623333213586478165128,5152620/25/30/40/50/60/70/80/90
06380-4161X20°4M163041321368,57,556,589,576,5128,5153630/40/50/60/70/80/90
06380-4201X20°4M203041321368,57,556,589,576,5128,5153630/40/50/60/70/80/90
06380-4241X20°4M243041321368,57,556,589,576,5128,5153630/40/50/60/70/80/90
Search
MynorelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83