Flat control handles with star socket
06342_IS

Flat control handles with star socket

go back

Item description/product images

Description Material: Steel parts grade 5.8.
Ball knob black Duroplast PF 31
Version: Black oxidised. Note: Flat tension levers can be used for simple clamping or control operations. Where applicable, there must be enough space available so that the grip can be rotated 360°.
The version with star socket is designed to allow a 45° change of position.
On request: Other internal threads, reamed holes and star sockets.
Dimension “A” available in other lengths at extra charge.
Download Here is all the information as a PDF datasheet:
 Datasheet 06342_IS Flat control handles with star socket 115 kB

Drawings

Flat control handles with star socket

Item selection/filter

Order No.VersionSize

SWDD1D2HH1H2AA1CAD Acc. Price Order
06342-305star socket15,52582014228,57515 19.35 €
06342-307star socket172582014228,57515 19.35 €
06342-309star socket2933102517271010015 20.87 €
06342-311star socket21133102517271010015 20.87 €
06342-314star socket314411230203611,512815 24.48 €
06342-319star socket319411230203611,512815 24.48 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83