Flat control handles with internal thread
06342_IG

Flat control handles with internal thread

go back

Item description/product images

Description Material: Steel parts grade 5.8.
Ball knob black Duroplast PF 31
Version: Black oxidised. Note: Flat Control Handles can be used for simple clamping applications and switching operations. Generally there must be enough space so that the handle can be turned 360°. On request: Other internal threads, reamed holes and star sockets.
Dimension “A” available in other lengths at extra charge.
Download Here is all the information as a PDF datasheet:
 Datasheet 06342_IG Flat control handles with internal thread 109 kB

Drawings

Flat control handles with internal thread

Item selection/filter

Order No.VersionSizeXD

D1D2HH1H2AA1CAD Acc. Price Order
06342-206internal thread1M62582014228,57515 9.90 €
06342-208internal thread1M82582014228,57515 9.90 €
06342-210internal thread1M102582014228,57515 9.90 €
06342-212internal thread2M1233102517271010015 11.73 €
06342-216internal thread2M1633102517271010015 11.73 €
06342-220internal thread3M20411230203611,512815 14.88 €
06342-224internal thread3M24411230203611,512815 14.88 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83