Item description/product images

Show/filter all items
DescriptionMaterial:Steel parts grade 5.8.
Ball knob black Duroplast PF 31
Version:Black oxidised.Note:Flat tension levers can be used for simple clamping or control operations. Where applicable, there must be enough space available so that the grip can be rotated 360°.
The version with star socket is designed to allow a 45° change of position.
On request:Other internal threads, reamed holes and star sockets.
Dimension “A” available in other lengths at extra charge.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06342 Tension lever flat 150 kB

Drawings (total overview)

Tension lever flat

Flat control handles with internal thread

More information

Drawings

Flat control handles with internal thread

Item selection/filter

Order No.VersionSizeXD

D1D2HH1H2AA1CADAcc.PriceOrder
06342-206internal thread1M62582014228,57515 9.90 €
06342-208internal thread1M82582014228,57515 9.90 €
06342-210internal thread1M102582014228,57515 9.90 €
06342-212internal thread2M1233102517271010015 11.73 €
06342-216internal thread2M1633102517271010015 11.73 €
06342-220internal thread3M20411230203611,512815 14.88 €
06342-224internal thread3M24411230203611,512815 14.88 €

Flat control handles with locating hole

More information

Drawings

Flat control handles with locating hole

Item selection/filter

Order No.VersionSizeXD

D1D2HH1H2AA1CADAcc.PriceOrder
06342-106reamed hole162582014228,57515 10.90 €
06342-108reamed hole182582014228,57515 10.90 €
06342-110reamed hole1102582014228,57515 10.90 €
06342-112reamed hole21233102517271010015 12.90 €
06342-116reamed hole21633102517271010015 12.90 €
06342-120reamed hole320411230203611,512815 16.43 €
06342-124reamed hole324411230203611,512815 16.43 €

Flat control handles with star socket

More information

Drawings

Flat control handles with star socket

Item selection/filter

Order No.VersionSize

SWDD1D2HH1H2AA1CADAcc.PriceOrder
06342-305star socket15,52582014228,57515 19.35 €
06342-307star socket172582014228,57515 19.35 €
06342-309star socket2933102517271010015 20.87 €
06342-311star socket21133102517271010015 20.87 €
06342-314star socket314411230203611,512815 24.48 €
06342-319star socket319411230203611,512815 24.48 €
Search
MynorelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83