Item description/product images

Levers 20° DIN 99, Form L
  • Levers 20° DIN 99, Form L
DescriptionMaterial:Steel.Version:Polished.Note:To fix the lever to another element, gluing is often more cost-effective than pinning.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06330_L Levers 20° DIN 99, Form L 106 kB

Drawings

Levers 20° DIN 99, Form L

Item selection/filter

Order No.FormD4AB1D1D2
ball
L2HCADAcc.PriceOrder
06330-106L649,58124824 2.59 €
06330-108L851210166030,5 2.97 €
06330-110L10614,513207638 3.84 €
06330-112L127,518,516259547 5.39 €
06330-116L161024203211959,5 10.59 €
06330-120L2012,530254015275,5 18.32 €

Other items in this category

Search
MynorelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83