norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionNote:Search here for the matching accessory for your article.

Item selection/filter

Order No.Article description

CADAcc.PriceOrder
05280-04PROTECTIVE CAP, OIL-RESISTANT, FORM:B BEVELLED, D=19 FOR M08, NEOPRENE BLACK 1.55 €
07110-10850BALL-END THRUST SCREW WITHOUT HEAD, FORM:A BALL STEEL, M08, L=51,2, CARBON STEEL, COMP:BALL-BEARING STEEL 3.06 €
07110-10860BALL-END THRUST SCREW WITHOUT HEAD, FORM:A BALL STEEL, M08, L=61,2, CARBON STEEL, COMP:BALL-BEARING STEEL 3.15 €
07110-10880BALL-END THRUST SCREW WITHOUT HEAD, FORM:A BALL STEEL, M08, L=81,2, CARBON STEEL, COMP:BALL-BEARING STEEL 3.24 €
07110-20850BALL-END THRUST SCREW WITHOUT HEAD, FORM:B BALL STEEL, M08, L=50,3, CARBON STEEL, COMP:BALL-BEARING STEEL 3.73 €
07110-20860BALL-END THRUST SCREW WITHOUT HEAD, FORM:B BALL STEEL, M08, L=60,3, CARBON STEEL, COMP:BALL-BEARING STEEL 3.73 €
07110-20880BALL-END THRUST SCREW WITHOUT HEAD, FORM:B BALL STEEL, M08, L=80,3, CARBON STEEL, COMP:BALL-BEARING STEEL 3.80 €
07119-08X52THRUST SCREW M08X52, SW=4, STEEL 10.9 BLACK OXIDISED, COMP:BRASS 3.22 €
07119-08X62THRUST SCREW M08X62, SW=4, STEEL 10.9 BLACK OXIDISED, COMP:BRASS 3.29 €
07119-08X82THRUST SCREW M08X82, SW=4, STEEL 10.9 BLACK OXIDISED, COMP:BRASS 3.31 €
07119-108X516THRUST SCREW M08X51,6, SW=4, STEEL 10.9 BLACK OXIDISED, COMP:POM 2.56 €
07119-108X616THRUST SCREW M08X61,6, SW=4, STEEL 10.9 BLACK OXIDISED, COMP:POM 2.60 €
07119-108X816THRUST SCREW M08X81,6, SW=4, STEEL 10.9 BLACK OXIDISED, COMP:POM 2.61 €
07120-08X35GRUB SCREW WITH THRUST POINT SIMILAR TO DIN6332 D1=M08X27,5, L1=35, STEEL 0.97 €
07120-08X40GRUB SCREW WITH THRUST POINT SIMILAR TO DIN6332 D1=M08X32,5, L1=40, STEEL 0.99 €
07120-08X45GRUB SCREW WITH THRUST POINT SIMILAR TO DIN6332 D1=M08X37,5, L1=45, STEEL 1.08 €
07120-08X50GRUB SCREW WITH THRUST POINT SIMILAR TO DIN6332 D1=M08X42,5, L1=50, STEEL 1.10 €
07120-08X60GRUB SCREW WITH THRUST POINT SIMILAR TO DIN6332 D1=M08X52,5, L1=60, STEEL 1.21 €
07121-08X35GRUB SCREW W. BALL THRUST POINT D1=M08X27,6, L1=35, STEEL SW=4  0.98 €
07121-08X40GRUB SCREW W. BALL THRUST POINT D1=M08X32,6, L1=40, STEEL SW=4  0.98 €
07121-08X45GRUB SCREW W. BALL THRUST POINT D1=M08X37,6, L1=45, STEEL SW=4  1.07 €
07121-08X50GRUB SCREW W. BALL THRUST POINT D1=M08X42,6, L1=50, STEEL SW=4  1.07 €
07121-08X60GRUB SCREW W. BALL THRUST POINT D1=M08X52,6, L1=60, STEEL SW=4  1.30 €
07140-08THRUST PAD D1=16, FORM:S, STEEL, COMP:STEEL 1.39 €
07142-08THRUST PAD D1=18, SIZE:2, FORM:A, STEEL 1.23 €
07142-208THRUST PAD D1=18, SIZE:2, FORM:B, POLYAMIDE 0.52 €