|
Item description/product images |
|
|
DescriptionNote:Search here for the matching accessory for your article. |
Order No. | Article description | CAD | Acc. | Price | Order |
---|
05280-03 | PROTECTIVE CAP, OIL-RESISTANT, FORM:B BEVELLED, D=15 FOR M06, NEOPRENE BLACK | | | 1.38 € | | 07110-10650 | BALL-END THRUST SCREW WITHOUT HEAD, FORM:A BALL STEEL, M06, L=50,8, CARBON STEEL, COMP:BALL-BEARING STEEL | | | 3.00 € | | 07110-10660 | BALL-END THRUST SCREW WITHOUT HEAD, FORM:A BALL STEEL, M06, L=60,8, CARBON STEEL, COMP:BALL-BEARING STEEL | | | 3.14 € | | 07110-20650 | BALL-END THRUST SCREW WITHOUT HEAD, FORM:B BALL STEEL, M06, L=50,1, CARBON STEEL, COMP:BALL-BEARING STEEL | | | 3.45 € | | 07110-20660 | BALL-END THRUST SCREW WITHOUT HEAD, FORM:B BALL STEEL, M06, L=60,1, CARBON STEEL, COMP:BALL-BEARING STEEL | | | 3.52 € | | 07119-06X415 | THRUST SCREW M06X41,5, SW=3, STEEL 10.9 BLACK OXIDISED, COMP:BRASS | | | 3.12 € | | 07119-06X515 | THRUST SCREW M06X51,5, SW=3, STEEL 10.9 BLACK OXIDISED, COMP:BRASS | | | 3.15 € | | 07119-06X615 | THRUST SCREW M06X61,5, SW=3, STEEL 10.9 BLACK OXIDISED, COMP:BRASS | | | 3.17 € | | 07119-106X413 | THRUST SCREW M06X41,3, SW=3, STEEL 10.9 BLACK OXIDISED, COMP:POM | | | 2.61 € | | 07119-106X513 | THRUST SCREW M06X51,3, SW=3, STEEL 10.9 BLACK OXIDISED, COMP:POM | | | 2.69 € | | 07119-106X613 | THRUST SCREW M06X61,3, SW=3, STEEL 10.9 BLACK OXIDISED, COMP:POM | | | 2.71 € | | 07120-06X30 | GRUB SCREW WITH THRUST POINT SIMILAR TO DIN6332 D1=M06X24, L1=30, STEEL | | | 0.89 € | | 07120-06X35 | GRUB SCREW WITH THRUST POINT SIMILAR TO DIN6332 D1=M06X29, L1=35, STEEL | | | 0.89 € | | 07120-06X40 | GRUB SCREW WITH THRUST POINT SIMILAR TO DIN6332 D1=M06X34, L1=40, STEEL | | | 0.91 € | | 07120-06X50 | GRUB SCREW WITH THRUST POINT SIMILAR TO DIN6332 D1=M06X44, L1=50, STEEL | | | 0.92 € | | 07121-06X30 | GRUB SCREW W. BALL THRUST POINT D1=M06X24,5, L1=30, STEEL SW=3 | | | 0.71 € | | 07121-06X35 | GRUB SCREW W. BALL THRUST POINT D1=M06X29,5, L1=35, STEEL SW=3 | | | 0.76 € | | 07121-06X40 | GRUB SCREW W. BALL THRUST POINT D1=M06X34,5, L1=40, STEEL SW=3 | | | 0.76 € | | 07121-06X50 | GRUB SCREW W. BALL THRUST POINT D1=M06X44,5, L1=50, STEEL SW=3 | | | 0.76 € | | 07140-06 | THRUST PAD D1=12, FORM:S, STEEL, COMP:STEEL | | | 1.29 € | | 07142-06 | THRUST PAD D1=15, SIZE:1, FORM:A, STEEL | | | 1.06 € | | 07142-206 | THRUST PAD D1=15, SIZE:1, FORM:A, POLYAMIDE | | | 0.44 € | |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|