|
|
05835-01Mini push-pull toggle clamp with mounting bracket |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel or stainless steel.Version:Electro zinc-plated steel. Bright stainless steel. Plastic handle, oil-resistant.Note:The clamps lock in the open and closed handle positions. They can be used for thrust or tractive clamping.
Version 05835-01-00500 has a nylon thrust spindle. Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | Opening angle of handle | Hand force FH N | Clamping force F1 N | Retaining force F2 N | CAD | Acc. | Price | Order |
---|
05835-01-00500 | steel | 190° | 80 | 500 | 500 | | | 13.80 € | | 05835-01-10500 | stainless steel | 190° | 80 | 500 | 500 | | | 33.11 € | |
Order No. | Main material | A | A1 | A2 | B | B1 | B5 | C1 | D | D1 | H | L | L1 | L2 | M | Travel S | CAD | Acc. | Price | Order |
---|
05835-01-00500 | steel | 15,9 | 33 | 7,1 | 15,9 | 27 | 2 | 12,7 | 4,4 | 6,3 | 43,5 | 67,9 | 34,9 | 12 | M4x20 | 17 | | | 13.80 € | | 05835-01-10500 | stainless steel | 15,9 | 33 | 7,1 | 15,9 | 27 | 2 | 12,7 | 4,4 | 6,3 | 43,5 | 67,9 | 34,9 | 12 | M4x20 | 17 | | | 33.11 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|