norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing and actuator die-cast zinc.
Nut brass nut. O-ring NBR, flat seal CR.
Version:Housing and actuator, trivalent passivated or black powder-coated.
Nut electro zinc-plated.
Note:Quarter-turn lock is vibration-resistant through a detent mechanism in the end position. Right or left mounting with 90° closing and internal rotation limit. The quarter-turn lock can be installed pre-assembled (limitations by small A-dimensions and thick doors). Tested according to DIN EN 60068-2-64 (vibration) and DIN EN 60068-2-27 (shock), test standard 61373. Vibration-proof as per rail applications category 1, class B requirements (highest requirement).

Water and dust proof as per IP65 through O-ring and flat seal.
Drawing reference:
Actuation:
a) square 6 mm
b) slot
c) triangle 6,5 mm
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05561_DR Quarter-turn locks compact 196 kB

Drawings

Item selection/filter

Order No.

Main
colour
Surface finish
body
Actuation

CADAcc.PriceOrder
05561-16131silverchromedsquare 6 mm 3.00 €
05561-20131silverchromedslot 3.00 €
05561-86131silverchromedtriangle 6.5 mm 3.00 €
05561-16132blackpowder-coatedsquare 6 mm 3.00 €
05561-20132blackpowder-coatedslot 3.00 €
05561-86132blackpowder-coatedtriangle 6.5 mm 3.00 €

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83