norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Die cast aluminium.
End caps plastic.
Version:Black powder-coated.
End caps black.
M12 plug – eight-pin, plug outlet at top or bottom.
For left or right opening doors.
System voltage 24 V.
UL-certified.
Tested according to BG.
Safety class category 4, PLe (EN ISO 13849-1).
Note:For the simple and safe locking of doors and hatches. Installed from the front without mechanical processing using M6 cylinder head or pan head screws. Secured to prevent removal when locked. With integrated safety function. Safety doors up to cat. 4/PLe secured thanks to integrated transponder-coded safety technology. Can also be locked to prevent inadvertent machine stoppage. To display the status, the slam latch has two highly visible LED's to ensure rapid diagnosis.

The lockable slam latches are both supplied with 2 keys. The key can be removed in both positions (open and closed). The locks are keyed alike, i.e. they can all be opened using the same key (euro key 5333).

Possible profile combinations:
- 30/40 30/45 30/50
- 40/30 40/40 40/45 40/50
- 45/30 45/40 45/45 45/50
- 50/30 50/40 50/45 50/50
Drawing reference:
1) Grip module
2) Lock module
3) Vertical offset between lock and grip module: ±1 mm max.
4) Mount lock module flush with profile
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05598 Slam latch with integrated safety function 249 kB

Drawings

Slam latch with integrated safety function

Item selection/filter

Order No.Form

Slot
width
ActuationCADAcc.PriceOrder
05598-370681E8/10key 476.12 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2020 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83