EN
Choose your language

Description

Material
Carbon steel or EN AW-7022.
Version
Steel painted.
Aluminum bright.
Note
Use only with step blocks 02270.

When using spherical washers 07420 use Style G.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought

Clamp straps with stepped heel

Clamp straps are used to secure different objects which are unsuitable for the machine vice, to a work surface. They are designed primarily so that they can be easily adjusted to fit any workpiece. During use you should make sure that the clamp strap is always positioned parallel to the table surface or mounting plate.

The use of clamp straps with stepped heel is only suitable in conjunction with step blocks.

Clamp straps with stepped heel from norelem are available in various versions.