norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Screw-in hydraulic cylinder, single-acting with spring return, Form B
04624-70_B

Screw-in hydraulic cylinder, single-acting with spring return,...

go back

Item description/product images

DescriptionProduct description:The single-acting screw-in cylinders with spring return are characterised by their compact design and are therefore often used as clamping cylinders. They can be positioned very close to each other. Due to the internal stroke limitation, these screw-in cylinders can be operated without an opposing clamping face. The double wipers installed as standard prevent dynamic leakage and thus increase the service life of the screw-in cylinders. The piston is reset to the initial position by means of an integrated spring.Material:Housing and piston steel.
Seal NBR
Version:Housing black oxidised.
Piston hardened.
Note:The screw-in cylinders can withstand maximum loads in both the tensioned and untensioned state.
To avoid damage to the seals during installation, make sure that the lead-in chamfers as well as the transverse holes for the oil supply are well rounded.
A sealing ring at the bottom of the screw-in hole seals the screw-in cylinder.
Due to the plunger design, no venting of the rod space is required.

The screw-in cylinders should be protected from aggressive cutting and cooling agents.

Thrust pieces for Form B are not supplied.

Follow safety instructions.
Type of operation:Drilled channels.Technical data:Max. operating pressure: 400 bar.Assembly:See mounting contour.Advantages:- Integrated metal wiper.
- Low mounting dimensions.
- Can be used without opposing clamping face.
- Loads in retracted position possible.
- Lineless pressure supply.
Accessory:Form B:
- Rest pads 02153.
- Self-aligning pads 02000, 02080, 02081, 02005, 02006.
- Gripper screws, hexagonal 07114.
Drawing reference:
1) Mounting contour
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04624-70_B Screw-in hydraulic cylinder, single-acting with spring return, Form B 211 kB
 Technical information for hydraulic clamping elements 150 kB

Drawings

Screw-in hydraulic cylinder, single-acting with spring return, Form B

Item selection/filter

Order No.FormPiston ØtravelConnection
type
D

GG1HH1H2H3H5H6H8H9H10CADAcc.PriceOrder
04624-70-1210230811B1210drilled channels6M22x1,5M645277105,56,515626,5 70.73 €
04624-70-1612230811B1612drilled channels6M26x1,5M651,534895,56,519733,5 76.59 €
04624-70-2015230811B2015drilled channels7M30x1,5M865,543813,56823742,5 85.79 €
04624-70-2516230811B2516drilled channels7M38x1,5M868,545,511147826,51045 102.35 €
04624-70-3220230811B3220drilled channels8M48x1,5M129871,51218912401171 177.10 €
Order No.FormPiston ØLSW1Clamping force
at 100 bar
(kN)
Clamping force
at 400 bar
(kN)
Spring return
force min.
(N)
Oil requirement /
10mm travel
(cm³)
Tightening
torque
max. Nm
CADAcc.PriceOrder
04624-70-1210230811B1231101,14,5301,1340 70.73 €
04624-70-1612230811B16341328502,0150 76.59 €
04624-70-2015230811B2040173,112,5753,1460 85.79 €
04624-70-2516230811B2552194,919,61254,9180 102.35 €
04624-70-3220230811B3262248322008,04225 177.10 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83