|
|
04624-40Link clamp, hydraulic double-acting |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Link clamps are the optimal choice when, due to the clamping situation, the workpiece needs to be freely removed from above when unclamped. Due to the linear movement of the clamping lever when opening or closing the link clamp, it is particularly suitable for clamping situations where a lateral movement of the clamping element is not possible, e.g. due to interfering contours. The force is transferred to the tensioning lever of the link clamp via the piston. The opening and closing times are clearly defined due to the link clamps double-acting mode of operation.Material:Housing and piston steel.Version:Housing black oxidised. Piston hardened.Note:The tensioning lever of the link clamp develops its optimum clamping force in the horizontal position. Workpiece tolerances are compensated for up to a position deviation of +/- 8.5°. The clamping force of a link clamp is dependent on the lever length.
Follow safety instructions.Type of operation:- Thread connection. - O-ring flange connection. - Drilled channels.Technical data:- Max. operating pressure for piston diameters 16 and 25: 350 bar. - Max. operating pressure for piston diameter 40: 200 bar.Assembly:See mounting contour.Advantages:- Integrated metal wiper. - Partially retractable housing. - Collision-free accessibility to the workpiece. - Lineless pressure supply. - Versatile mounting possibilities.On request:With position control.Supplied with- 1x tension lever for link clamp. - 4x DIN EN ISO 4762 cap screws grade 8.8. - 4x Plastic caps. - 2x O-rings 7x1.5 (for flange connection operating mode).Drawing reference:H1*= optimum clamping point; from -1.5mm until tension lever contact
1) Mounting contour 2) Loosen 3) Clamp 4) Rounded edges 5) These holes are only closed with screw plugs by piston diameter 16 Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Form | Piston Ø | Connection type | B | B1 | B2 | C (degrees) | D | D1 | G | G1 | H | H1 | H2 | H3 | H4 | CAD | Acc. | Price | Order |
---|
04624-40-161104 | A | 16 | screw connection | 61 | 38 | 7 | 69 | 38 | 38,5 | M6x12 | G1/8 | 117 | 41,5 | 37,5 | 10,5 | 22,5 | | | 385.25 € | | 04624-40-251104 | A | 25 | screw connection | 80 | 56 | 8 | 65 | 50 | 50,5 | M8x22 | G1/4 | 156 | 50 | 54 | 19 | 22 | | | 515.20 € | | 04624-40-401104 | A | 40 | screw connection | 85 | 62 | 13,5 | 65 | 70 | 70,5 | M10x22 | G1/4 | 191 | 65 | 67,7 | 20 | 25 | | | 557.75 € | |
Order No. | Form | Piston Ø | L | L1 | L2 | L3 | L4 | L5 | L6 | L7 | L8 | Clamping force at 100 bar (kN) | Clamping force at 200 bar (kN) | Clamping force at 350 bar (kN) | CAD | Acc. | Price | Order |
---|
04624-40-161104 | A | 16 | 52 | 38 | 15 | 18 | 28 | 19 | 49 | 35 | 7,5 | 1,5 | - | 5,2 | | | 385.25 € | | 04624-40-251104 | A | 25 | 72 | 56 | 24 | 25 | 44 | 24 | 63,5 | 44 | 10 | 3,9 | - | 13,8 | | | 515.20 € | | 04624-40-401104 | A | 40 | 100 | 78 | 36 | 32 | 66 | 31,5 | 82,5 | 40,5 | 10 | 9,5 | 19 | - | | | 557.75 € | |
|
Link clamp, hydraulic, double-acting, Form B o-ring flange connection |
More information |
Order No. | Form | Piston Ø | Connection type | B | B1 | B2 | B4 | C (degrees) | D | D1 | D2 | G | H | H1 | H2 | H3 | H4 | CAD | Acc. | Price | Order |
---|
04624-40-161204 | B | 16 | O-ring flange connection | 61 | 38 | 7 | 20 | 69 | 38 | 38,5 | 4 | M6x12 | 117 | 41,5 | 37,5 | 10,5 | 22,5 | | | 385.25 € | | 04624-40-251204 | B | 25 | O-ring flange connection | 72 | 56 | 8 | 27 | 65 | 50 | 50,5 | 4 | M8x22 | 156 | 50 | 54 | 19 | 22 | | | 515.20 € | | 04624-40-401204 | B | 40 | O-ring flange connection | 95 | 62 | 13,5 | 29 | 65 | 70 | 70,5 | 5 | M10x22 | 191 | 65 | 67,7 | 20 | 25 | | | 557.75 € | |
Order No. | Form | Piston Ø | L | L1 | L2 | L4 | L5 | L6 | L7 | L8 | L10 | Clamping force at 100 bar (kN) | Clamping force at 200 bar (kN) | Clamping force at 350 bar (kN) | CAD | Acc. | Price | Order |
---|
04624-40-161204 | B | 16 | 52 | 38 | 15 | 28 | 19 | 49 | 35 | 7,5 | 24 | 1,5 | - | 5,2 | | | 385.25 € | | 04624-40-251204 | B | 25 | 72 | 56 | 24 | 44 | 24 | 63,5 | 36 | 10 | 28,1 | 3,9 | - | 13,8 | | | 515.20 € | | 04624-40-401204 | B | 40 | 100 | 78 | 36 | 66 | 31,5 | 82,5 | 50,5 | 10 | 42 | 9,5 | 19 | - | | | 557.75 € | |
|
Order No. | Form | Piston Ø | Connection type | B | B1 | B2 | C (degrees) | D | G | H | H1 | H2 | H3 | H4 | H5 | H6 | H7 | CAD | Acc. | Price | Order |
---|
04624-40-161304 | C | 16 | drilled channels | 52 | 38 | 7 | 69 | 35 | M6x12 | 117 | 41,5 | 37,5 | 10,5 | 22,5 | 37,5 | 12,25 | 27 | | | 372.60 € | | 04624-40-251304 | C | 25 | drilled channels | 72 | 56 | 8 | 65 | 50 | M8x22 | 156 | 50 | 54 | 19 | 22 | 55 | 25,2 | 41,8 | | | 503.70 € | | 04624-40-401304 | C | 40 | drilled channels | 85 | 62 | 13,5 | 65 | 70 | M10x22 | 191 | 65 | 67,7 | 20 | 25 | 68 | 22-25 | 44-53 | | | 543.95 € | |
Order No. | Form | Piston Ø | L | L1 | L2 | L4 | L5 | L6 | L7 | L8 | Clamping force at 100 bar (kN) | Clamping force at 200 bar (kN) | Clamping force at 350 bar (kN) | CAD | Acc. | Price | Order |
---|
04624-40-161304 | C | 16 | 52 | 38 | 15 | 28 | 19 | 49 | 26 | 7,5 | 1,5 | - | 5,2 | | | 372.60 € | | 04624-40-251304 | C | 25 | 72 | 56 | 24 | 44 | 24 | 63,5 | 36 | 10 | 3,9 | - | 13,8 | | | 503.70 € | | 04624-40-401304 | C | 40 | 100 | 78 | 36 | 66 | 31,5 | 82,5 | 40,5 | 10 | 9,5 | 19 | - | | | 543.95 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|