Material
Carbon steel.
Version
Forged, black electro zinc-plated.
Show more
Show less
3 stage power clamp, style A, with clamping arm
from
$369.93
plus sales tax
plus shipping costs
3 stage power clamp, style B, without clamping arm
from
$287.76
plus sales tax
plus shipping costs
Description
Material
Carbon steel.
Version
Forged, black electro zinc-plated.
Application
The height of the clamping arm can be infinitely adjusted using the adjustment screw and the workpiece can then be clamped.
Assembly
1. Position the support element on the machine table and fasten using the recommended torque.
2. Bring the clamping arm into the required position.
3. Clamp the workpiece by tightening the set screw.
2. Bring the clamping arm into the required position.
3. Clamp the workpiece by tightening the set screw.
Advantages
- Very high retaining forces of 22–49 kN.
- Simple element assembly.
- Enables very fast, simple clamping.
- Infinitely adjustable height and length.
- Use in 14-28 mm T-slots or M12, M16, M20 grid systems.
- Thrust pad available in smooth and serrated versions.
- Simple element assembly.
- Enables very fast, simple clamping.
- Infinitely adjustable height and length.
- Use in 14-28 mm T-slots or M12, M16, M20 grid systems.
- Thrust pad available in smooth and serrated versions.
Scope of delivery
Style A:
- Clamping unit
- 3 stage support element
- Fastening set
Style B:
- 3 stage support element
- Fastening set
- Clamping unit
- 3 stage support element
- Fastening set
Style B:
- 3 stage support element
- Fastening set
Accessory
Raiser 04630
Thrust pads 04631
Thrust pads 04631