|
|
04451_DWedge clamps with fixed jaw, Form D, with machining allowance |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:The functioning principle make the wedge clamps ideal for multi-clamping. The wedge shape creates high clamping forces. These wedge clamps set into a T-slot for clamping. Tightening the clamping screw moves the clamping segments outwards and presses the workpiece against the fixed jaws of the machining fixture. The wedge has a slightly elongated hole allowing for movement to compensate for tolerances. Displacement: M12 = ±1,0 mm.Material:Wedge and jaw segments carbon steel.Version:Double wedge and clamping segments hardened, black oxidised.Note:The two screw-on holes in the clamping faces also enable seating ledges to be mounted so as to optimise the clamping depth of the workpieces.Supplied withWedge clamps Fastening screws.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | B | B1 | H | H1 | H3 | D Internal thread | L min. | L max. | G cap screw DIN 912 | Z cap screw DIN 912 | Clamping force max. kN | Tightening torque max. Nm | CAD | Acc. | Price | Order |
---|
04451-0500412 | D | 50 | 30 | 25 | 12,5 | 3,5 | M5 | 98,5 | 104,5 | M12x30 | M12x25 | 30 | 85 | | | 287.50 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|