EN
Choose your language

Description

Material
Locating pin and wedges steel 1.0715.
Shaft collar steel 1.0718.
Version
Locating pin and shaft collar phosphated.
Wedges black oxidized.
Lasered division marks.
Note
By tightening the screw the two wedges expand in the bore. The infinitely adjustable shaft collar enables one or more stop elements with various thicknesses to be securely fixated.
Application
These clamping pins are perfect for fixing standard stop elements with various thicknesses to hole grid boards / welding tables with hole Ø 16 mm or 28 mm.
Advantages
Infinitely adjustable clamping range of 0-36 mm and 0-75 mm.
Not affected by the diameter or surface quality of the bore (up to H12).
Clamping range can be easily preset using the scale.
Gentle clamping in the bore.
Pull-down effect even with thin table material (≥8 mm or ≥4 mm).
Compatible with conventional stop elements.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought