norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cam levers, stainless steel, adjustable with external thread, plastic thrust washer and stainless steel stud
04233

Cam levers, stainless steel, adjustable with external thread,...

go back

Item description/product images

DescriptionMaterial:

Handles 1.4308 stainless steel.
Thrust washer plastic PA 66 GF 35-X, fibreglass reinforced.
Hinge pin, washer and screw 1.4305 stainless steel.

Version:Handle electropolished or blasted.
Thrust washer black.
Hinge pin, washer and screw bright.
Note:Adjustable cam levers are used if the position of the lever relative to the axis of tension only permits one specific position (interference circle). The exact position of the lever is adjusted using a screwdriver on the fine thread setscrew.
Plastics are subject to creeping under load (retardation).
Drawing reference:
1) setscrew for fine ?adjustment of lever
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04233 Cam levers, stainless steel, adjustable with external thread, plastic thrust washer and stainless steel stud 184 kB

Drawings

Cam levers, stainless steel, adjustable with external thread, plastic thrust washer and stainless steel stud

Item selection/filter

Order No.Surface finish
body
DD1D2BB1HH1AA1LTravel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
04233-9512003X10electropolishedM312614,411,591336,241,71011,590 18.94 €
04233-9512003X15electropolishedM312614,411,591336,241,71511,590 18.94 €
04233-9512003X30electropolishedM312614,411,591336,241,73011,590 18.94 €
04233-9512004X10electropolishedM412614,411,591336,241,71011,590 18.94 €
04233-9512004X15electropolishedM412614,411,591336,241,71511,590 18.94 €
04233-9512004X30electropolishedM412614,411,591336,241,73011,590 18.94 €
04233-0512004X15electropolishedM415,48181311,21752,359,11512,5100 20.14 €
04233-0512004X20electropolishedM415,48181311,21752,359,12012,5100 20.14 €
04233-0512004X30electropolishedM415,48181311,21752,359,13012,5100 20.14 €
04233-0512005X20electropolishedM515,48181311,21752,359,12012,5100 20.14 €
04233-0512005X30electropolishedM515,48181311,21752,359,13012,5100 20.14 €
04233-0512005X40electropolishedM515,48181311,21752,359,14012,5100 20.87 €
04233-0512005X50electropolishedM515,48181311,21752,359,15012,5100 20.87 €
04233-1512005X20electropolishedM518,1921,51514,52270,479,2201,24120 23.69 €
04233-1512005X30electropolishedM518,1921,51514,52270,479,2301,24120 23.69 €
04233-1512005X40electropolishedM518,1921,51514,52270,479,2401,24120 24.58 €
04233-1512005X50electropolishedM518,1921,51514,52270,479,2501,24120 24.58 €
04233-1512006X20electropolishedM618,1921,51514,52270,479,2201,24120 23.69 €
04233-1512006X30electropolishedM618,1921,51514,52270,479,2301,24120 23.69 €
04233-1512006X40electropolishedM618,1921,51514,52270,479,2401,24120 24.58 €
04233-1512006X50electropolishedM618,1921,51514,52270,479,2501,24120 24.58 €
04233-2512008X25electropolishedM827,11133,3241828,596108251,58350 32.14 €
04233-2512008X30electropolishedM827,11133,3241828,596108301,58350 32.14 €
04233-2512008X40electropolishedM827,11133,3241828,596108401,58350 33.11 €
04233-2512008X50electropolishedM827,11133,3241828,596108501,58350 33.11 €
04233-2512010X25electropolishedM1027,11133,3241828,596108251,58350 32.14 €
04233-2512010X30electropolishedM1027,11133,3241828,596108301,58350 32.14 €
04233-2512010X40electropolishedM1027,11133,3241828,596108401,58350 33.11 €
04233-2512010X50electropolishedM1027,11133,3241828,596108501,58350 33.11 €
04233-9512303X10blastedM312614,411,591336,241,71011,590 17.03 €
04233-9512303X15blastedM312614,411,591336,241,71511,590 17.03 €
04233-9512303X30blastedM312614,411,591336,241,73011,590 17.03 €
04233-9512304X10blastedM412614,411,591336,241,71011,590 17.03 €
04233-9512304X15blastedM412614,411,591336,241,71511,590 17.03 €
04233-9512304X30blastedM412614,411,591336,241,73011,590 17.03 €
04233-0512304X15blastedM415,48181311,21752,359,11512,5100 18.14 €
04233-0512304X20blastedM415,48181311,21752,359,12012,5100 18.14 €
04233-0512304X30blastedM415,48181311,21752,359,13012,5100 18.14 €
04233-0512305X20blastedM515,48181311,21752,359,12012,5100 18.14 €
04233-0512305X30blastedM515,48181311,21752,359,13012,5100 18.14 €
04233-0512305X40blastedM515,48181311,21752,359,14012,5100 18.78 €
04233-0512305X50blastedM515,48181311,21752,359,15012,5100 18.78 €
04233-1512305X20blastedM518,1921,51514,52270,479,2201,24120 21.33 €
04233-1512305X30blastedM518,1921,51514,52270,479,2301,24120 21.33 €
04233-1512305X40blastedM518,1921,51514,52270,479,2401,24120 22.09 €
04233-1512305X50blastedM518,1921,51514,52270,479,2501,24120 22.09 €
04233-1512306X20blastedM618,1921,51514,52270,479,2201,24120 21.33 €
04233-1512306X30blastedM618,1921,51514,52270,479,2301,24120 21.33 €
04233-1512306X40blastedM618,1921,51514,52270,479,2401,24120 22.09 €
04233-1512306X50blastedM618,1921,51514,52270,479,2501,24120 22.09 €
04233-2512308X25blastedM827,11133,3241828,596108251,58350 28.93 €
04233-2512308X30blastedM827,11133,3241828,596108301,58350 28.93 €
04233-2512308X40blastedM827,11133,3241828,596108401,58350 29.79 €
04233-2512308X50blastedM827,11133,3241828,596108501,58350 29.79 €
04233-2512310X25blastedM1027,11133,3241828,596108251,58350 28.93 €
04233-2512310X30blastedM1027,11133,3241828,596108301,58350 28.93 €
04233-2512310X40blastedM1027,11133,3241828,596108401,58350 29.79 €
04233-2512310X50blastedM1027,11133,3241828,596108501,58350 29.79 €