|
|
04233Cam levers, stainless steel, adjustable with external thread,... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handles 1.4308 stainless steel.
Thrust washer plastic PA 66 GF 35-X, fibreglass reinforced.
Hinge pin, washer and screw 1.4305 stainless steel. Version:Handle electropolished or blasted. Thrust washer black. Hinge pin, washer and screw bright.Note:Adjustable cam levers are used if the position of the lever relative to the axis of tension only permits one specific position (interference circle). The exact position of the lever is adjusted using a screwdriver on the fine thread setscrew. Plastics are subject to creeping under load (retardation).Drawing reference:1) setscrew for fine ?adjustment of lever Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Surface finish body | D | D1 | D2 | B | B1 | H | H1 | A | A1 | L | Travel S | Clamping force F (kN) | Hand force FH N | CAD | Acc. | Price | Order |
---|
04233-9512003X10 | electropolished | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 10 | 1 | 1,5 | 90 | | | 18.94 € | | 04233-9512003X15 | electropolished | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 15 | 1 | 1,5 | 90 | | | 18.94 € | | 04233-9512003X30 | electropolished | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 30 | 1 | 1,5 | 90 | | | 18.94 € | | 04233-9512004X10 | electropolished | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 10 | 1 | 1,5 | 90 | | | 18.94 € | | 04233-9512004X15 | electropolished | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 15 | 1 | 1,5 | 90 | | | 18.94 € | | 04233-9512004X30 | electropolished | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 30 | 1 | 1,5 | 90 | | | 18.94 € | | 04233-0512004X15 | electropolished | M4 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 15 | 1 | 2,5 | 100 | | | 20.14 € | | 04233-0512004X20 | electropolished | M4 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 20 | 1 | 2,5 | 100 | | | 20.14 € | | 04233-0512004X30 | electropolished | M4 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 30 | 1 | 2,5 | 100 | | | 20.14 € | | 04233-0512005X20 | electropolished | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 20 | 1 | 2,5 | 100 | | | 20.14 € | | 04233-0512005X30 | electropolished | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 30 | 1 | 2,5 | 100 | | | 20.14 € | | 04233-0512005X40 | electropolished | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 40 | 1 | 2,5 | 100 | | | 20.87 € | | 04233-0512005X50 | electropolished | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 50 | 1 | 2,5 | 100 | | | 20.87 € | | 04233-1512005X20 | electropolished | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 20 | 1,2 | 4 | 120 | | | 23.69 € | | 04233-1512005X30 | electropolished | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 30 | 1,2 | 4 | 120 | | | 23.69 € | | 04233-1512005X40 | electropolished | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 40 | 1,2 | 4 | 120 | | | 24.58 € | | 04233-1512005X50 | electropolished | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 50 | 1,2 | 4 | 120 | | | 24.58 € | | 04233-1512006X20 | electropolished | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 20 | 1,2 | 4 | 120 | | | 23.69 € | | 04233-1512006X30 | electropolished | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 30 | 1,2 | 4 | 120 | | | 23.69 € | | 04233-1512006X40 | electropolished | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 40 | 1,2 | 4 | 120 | | | 24.58 € | | 04233-1512006X50 | electropolished | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 50 | 1,2 | 4 | 120 | | | 24.58 € | | 04233-2512008X25 | electropolished | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 25 | 1,5 | 8 | 350 | | | 32.14 € | | 04233-2512008X30 | electropolished | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 30 | 1,5 | 8 | 350 | | | 32.14 € | | 04233-2512008X40 | electropolished | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 40 | 1,5 | 8 | 350 | | | 33.11 € | | 04233-2512008X50 | electropolished | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 50 | 1,5 | 8 | 350 | | | 33.11 € | | 04233-2512010X25 | electropolished | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 25 | 1,5 | 8 | 350 | | | 32.14 € | | 04233-2512010X30 | electropolished | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 30 | 1,5 | 8 | 350 | | | 32.14 € | | 04233-2512010X40 | electropolished | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 40 | 1,5 | 8 | 350 | | | 33.11 € | | 04233-2512010X50 | electropolished | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 50 | 1,5 | 8 | 350 | | | 33.11 € | | 04233-9512303X10 | blasted | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 10 | 1 | 1,5 | 90 | | | 17.03 € | | 04233-9512303X15 | blasted | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 15 | 1 | 1,5 | 90 | | | 17.03 € | | 04233-9512303X30 | blasted | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 30 | 1 | 1,5 | 90 | | | 17.03 € | | 04233-9512304X10 | blasted | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 10 | 1 | 1,5 | 90 | | | 17.03 € | | 04233-9512304X15 | blasted | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 15 | 1 | 1,5 | 90 | | | 17.03 € | | 04233-9512304X30 | blasted | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 30 | 1 | 1,5 | 90 | | | 17.03 € | | 04233-0512304X15 | blasted | M4 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 15 | 1 | 2,5 | 100 | | | 18.14 € | | 04233-0512304X20 | blasted | M4 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 20 | 1 | 2,5 | 100 | | | 18.14 € | | 04233-0512304X30 | blasted | M4 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 30 | 1 | 2,5 | 100 | | | 18.14 € | | 04233-0512305X20 | blasted | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 20 | 1 | 2,5 | 100 | | | 18.14 € | | 04233-0512305X30 | blasted | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 30 | 1 | 2,5 | 100 | | | 18.14 € | | 04233-0512305X40 | blasted | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 40 | 1 | 2,5 | 100 | | | 18.78 € | | 04233-0512305X50 | blasted | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 50 | 1 | 2,5 | 100 | | | 18.78 € | | 04233-1512305X20 | blasted | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 20 | 1,2 | 4 | 120 | | | 21.33 € | | 04233-1512305X30 | blasted | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 30 | 1,2 | 4 | 120 | | | 21.33 € | | 04233-1512305X40 | blasted | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 40 | 1,2 | 4 | 120 | | | 22.09 € | | 04233-1512305X50 | blasted | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 50 | 1,2 | 4 | 120 | | | 22.09 € | | 04233-1512306X20 | blasted | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 20 | 1,2 | 4 | 120 | | | 21.33 € | | 04233-1512306X30 | blasted | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 30 | 1,2 | 4 | 120 | | | 21.33 € | | 04233-1512306X40 | blasted | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 40 | 1,2 | 4 | 120 | | | 22.09 € | | 04233-1512306X50 | blasted | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 50 | 1,2 | 4 | 120 | | | 22.09 € | | 04233-2512308X25 | blasted | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 25 | 1,5 | 8 | 350 | | | 28.93 € | | 04233-2512308X30 | blasted | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 30 | 1,5 | 8 | 350 | | | 28.93 € | | 04233-2512308X40 | blasted | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 40 | 1,5 | 8 | 350 | | | 29.79 € | | 04233-2512308X50 | blasted | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 50 | 1,5 | 8 | 350 | | | 29.79 € | | 04233-2512310X25 | blasted | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 25 | 1,5 | 8 | 350 | | | 28.93 € | | 04233-2512310X30 | blasted | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 30 | 1,5 | 8 | 350 | | | 28.93 € | | 04233-2512310X40 | blasted | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 40 | 1,5 | 8 | 350 | | | 29.79 € | | 04233-2512310X50 | blasted | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 50 | 1,5 | 8 | 350 | | | 29.79 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|