|
|
04232_IGCam levers, plastic with internal thread, plastic thrust washer |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handles and thrust washer plastic PA 66 fibreglass reinforced.
Hinge pin stainless steel 1.4305.
Washer steel grade 5.8, or stainless steel 1.4305.Version:Grip black or traffic red RAL3020. Thrust washer black. Hinge pin bright. Stud and washer trivalent blue-passivated or bright stainless steel.Note:Plastics are subject to creeping under load (retardation), this can cause reduced clamping force. Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Component material | Main colour | D | D1 | D2 | B | B1 | H | H1 | A | A1 | Travel S | Clamping force F (kN) | Hand force FH N | CAD | Acc. | Price | Order |
---|
04232-1521105 | steel | black | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 1,15 | 2,5 | 125 | | | 5.44 € | | 04232-1521106 | steel | black | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 1,15 | 2,5 | 125 | | | 5.44 € | | 04232-2521108 | steel | black | M8 | 27,1 | 11 | 33 | 24,2 | 16,2 | 27,7 | 100 | 110 | 1,5 | 5 | 170 | | | 6.37 € | | 04232-1531105 | stainless steel | black | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 1,15 | 2,5 | 125 | | | 8.22 € | | 04232-1531106 | stainless steel | black | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 1,15 | 2,5 | 125 | | | 8.22 € | | 04232-2531108 | stainless steel | black | M8 | 27,1 | 11 | 33 | 24,2 | 16,2 | 27,7 | 100 | 110 | 1,5 | 5 | 170 | | | 9.56 € | | 04232-15218405 | steel | red RAL 3020 | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 1,15 | 2,5 | 125 | | | 5.44 € | | 04232-15218406 | steel | red RAL 3020 | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 1,15 | 2,5 | 125 | | | 5.44 € | | 04232-25218408 | steel | red RAL 3020 | M8 | 27,1 | 11 | 33 | 24,2 | 16,2 | 27,7 | 100 | 110 | 1,5 | 5 | 170 | | | 6.37 € | | 04232-15318405 | stainless steel | red RAL 3020 | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 1,15 | 2,5 | 125 | | | 8.22 € | | 04232-15318406 | stainless steel | red RAL 3020 | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 1,15 | 2,5 | 125 | | | 8.22 € | | 04232-25318408 | stainless steel | red RAL 3020 | M8 | 27,1 | 11 | 33 | 24,2 | 16,2 | 27,7 | 100 | 110 | 1,5 | 5 | 170 | | | 9.56 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|