|
|
04232_AGCam levers, steel with external thread, plastic thrust washer... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle steel 1.0401.
Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.
Hinge pin stainless steel 1.4305.
Stud and washer steel, grade 5.8. Version:Handle, stud and washer trivalent blue-passivated. Thrust washer black. Hinge pin bright.Note:Plastics are subject to creeping under load (retardation).Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Size | D | D1 | D2 | B | B1 | H | H1 | A | A1 | L | Clamping force F (kN) | Hand force FH N | Travel S | CAD | Acc. | Price | Order |
---|
04232-1502205X20 | 1 | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 20 | 4 | 120 | 1,2 | | | 10.51 € | | 04232-1502205X30 | 1 | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 30 | 4 | 120 | 1,2 | | | 10.51 € | | 04232-1502205X40 | 1 | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 40 | 4 | 120 | 1,2 | | | 10.78 € | | 04232-1502205X50 | 1 | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 50 | 4 | 120 | 1,2 | | | 10.78 € | | 04232-1502206X20 | 1 | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 20 | 4 | 120 | 1,2 | | | 10.51 € | | 04232-1502206X30 | 1 | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 30 | 4 | 120 | 1,2 | | | 10.51 € | | 04232-1502206X40 | 1 | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 40 | 4 | 120 | 1,2 | | | 10.78 € | | 04232-1502206X50 | 1 | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 50 | 4 | 120 | 1,2 | | | 10.78 € | | 04232-2502208X25 | 2 | M8 | 27,1 | 11 | 33,2 | 24 | 18 | 28,5 | 96 | 108 | 25 | 8 | 350 | 1,5 | | | 17.24 € | | 04232-2502208X30 | 2 | M8 | 27,1 | 11 | 33,2 | 24 | 18 | 28,5 | 96 | 108 | 30 | 8 | 350 | 1,5 | | | 17.24 € | | 04232-2502208X40 | 2 | M8 | 27,1 | 11 | 33,2 | 24 | 18 | 28,5 | 96 | 108 | 40 | 8 | 350 | 1,5 | | | 18.43 € | | 04232-2502208X50 | 2 | M8 | 27,1 | 11 | 33,2 | 24 | 18 | 28,5 | 96 | 108 | 50 | 8 | 350 | 1,5 | | | 18.43 € | | 04232-2502210X25 | 2 | M10 | 27,1 | 11 | 33,2 | 24 | 18 | 28,5 | 96 | 108 | 25 | 8 | 350 | 1,5 | | | 17.24 € | | 04232-2502210X30 | 2 | M10 | 27,1 | 11 | 33,2 | 24 | 18 | 28,5 | 96 | 108 | 30 | 8 | 350 | 1,5 | | | 17.24 € | | 04232-2502210X40 | 2 | M10 | 27,1 | 11 | 33,2 | 24 | 18 | 28,5 | 96 | 108 | 40 | 8 | 350 | 1,5 | | | 18.43 € | | 04232-2502210X50 | 2 | M10 | 27,1 | 11 | 33,2 | 24 | 18 | 28,5 | 96 | 108 | 50 | 8 | 350 | 1,5 | | | 18.43 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|