norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Handles cast aluminum EN AC-46200.
Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.
Hinge pin stainless steel 1.4305.
Washer steel, grade 5.8, or stainless steel 1.4305.
Version:Handles fine structured powder-coated, black or red RAL 3003.
Thrust washer black.
Hinge pin bright.
Washer trivalent blue passivated steel or bright stainless steel.
Note:Plastics are subject to creeping under load (retardation).Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04232_IG Cam levers with internal thread 160 kB

Drawings

Cam levers with internal thread

Item selection/filter

Overview of items (compressed)
Order No.Component
material
Main
colour
DD1D2BB1HH1AA1Travel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
04232-9501103steelblackM312614,411,591336,241,711,590 5.36 €
04232-9501104steelblackM412614,411,591336,241,711,590 5.36 €
04232-0501104steelblackM415,48181311,21752,359,112,5100 5.65 €
04232-0501105steelblackM515,48181311,21752,359,112,5100 5.65 €
04232-1501105steelblackM518,1921,51514,52270,479,21,24120 5.95 €
04232-1501106steelblackM618,1921,51514,52270,479,21,24120 5.95 €
04232-2501108steelblackM827,11133,3241828,5961081,58350 6.50 €
04232-9511103stainless steelblackM312614,411,591336,241,711,590 7.65 €
04232-9511104stainless steelblackM412614,411,591336,241,711,590 7.65 €
04232-0511104stainless steelblackM415,48181311,21752,359,112,5100 8.06 €
04232-0511105stainless steelblackM515,48181311,21752,359,112,5100 8.06 €
04232-1511105stainless steelblackM518,1921,51514,52270,479,21,24120 8.50 €
04232-1511106stainless steelblackM618,1921,51514,52270,479,21,24120 8.50 €
04232-2511108stainless steelblackM827,11133,3241828,5961081,58350 9.30 €
04232-9501403steelruby redM312614,411,591336,241,711,590 5.36 €
04232-9501404steelruby redM412614,411,591336,241,711,590 5.36 €
04232-0501404steelruby redM415,48181311,21752,359,112,5100 5.65 €
04232-0501405steelruby redM515,48181311,21752,359,112,5100 5.65 €
04232-1501405steelruby redM518,1921,51514,52270,479,21,24120 5.95 €
04232-1501406steelruby redM618,1921,51514,52270,479,21,24120 5.95 €
04232-2501408steelruby redM827,11133,3241828,5961081,58350 6.50 €
04232-9511403stainless steelruby redM312614,411,591336,241,711,590 7.65 €
04232-9511404stainless steelruby redM412614,411,591336,241,711,590 7.65 €
04232-0511404stainless steelruby redM415,48181311,21752,359,112,5100 8.06 €
04232-0511405stainless steelruby redM515,48181311,21752,359,112,5100 8.06 €
04232-1511405stainless steelruby redM518,1921,51514,52270,479,21,24120 8.50 €
04232-1511406stainless steelruby redM618,1921,51514,52270,479,21,24120 8.50 €
04232-2511408stainless steelruby redM827,11133,3241828,5961081,58350 9.30 €

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2021 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83