|
|
04232_IGCam levers, aluminium with internal thread, plastic thrust washer |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handles cast aluminium EN AC-46200.
Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.
Hinge pin stainless steel 1.4305.
Washer steel, grade 5.8, or stainless steel 1.4305.Version:Handles fine structured powder-coated, black or red RAL 3003. Thrust washer black. Hinge pin bright. Washer trivalent blue passivated steel or bright stainless steel.Note:Plastics are subject to creeping under load (retardation).Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Component material | Main colour | D | D1 | D2 | B | B1 | H | H1 | A | A1 | Travel S | Clamping force F (kN) | Hand force FH N | CAD | Acc. | Price | Order |
---|
04232-9501103 | steel | black | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 1,5 | 90 | | | 6.18 € | | 04232-9501104 | steel | black | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 1,5 | 90 | | | 6.18 € | | 04232-0501104 | steel | black | M4 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 2,5 | 100 | | | 6.50 € | | 04232-0501105 | steel | black | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 2,5 | 100 | | | 6.50 € | | 04232-1501105 | steel | black | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 4 | 120 | | | 6.84 € | | 04232-1501106 | steel | black | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 4 | 120 | | | 6.84 € | | 04232-2501108 | steel | black | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 8 | 350 | | | 7.48 € | | 04232-9511103 | stainless steel | black | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 1,5 | 90 | | | 8.80 € | | 04232-9511104 | stainless steel | black | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 1,5 | 90 | | | 8.80 € | | 04232-0511104 | stainless steel | black | M4 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 2,5 | 100 | | | 9.27 € | | 04232-0511105 | stainless steel | black | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 2,5 | 100 | | | 9.27 € | | 04232-1511105 | stainless steel | black | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 4 | 120 | | | 9.79 € | | 04232-1511106 | stainless steel | black | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 4 | 120 | | | 9.79 € | | 04232-2511108 | stainless steel | black | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 8 | 350 | | | 10.71 € | | 04232-9501403 | steel | ruby red | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 1,5 | 90 | | | 6.18 € | | 04232-9501404 | steel | ruby red | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 1,5 | 90 | | | 6.18 € | | 04232-0501404 | steel | ruby red | M4 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 2,5 | 100 | | | 6.50 € | | 04232-0501405 | steel | ruby red | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 2,5 | 100 | | | 6.50 € | | 04232-1501405 | steel | ruby red | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 4 | 120 | | | 6.84 € | | 04232-1501406 | steel | ruby red | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 4 | 120 | | | 6.84 € | | 04232-2501408 | steel | ruby red | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 8 | 350 | | | 7.48 € | | 04232-9511403 | stainless steel | ruby red | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 1,5 | 90 | | | 8.80 € | | 04232-9511404 | stainless steel | ruby red | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 1,5 | 90 | | | 8.80 € | | 04232-0511404 | stainless steel | ruby red | M4 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 2,5 | 100 | | | 9.27 € | | 04232-0511405 | stainless steel | ruby red | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 2,5 | 100 | | | 9.27 € | | 04232-1511405 | stainless steel | ruby red | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 4 | 120 | | | 9.79 € | | 04232-1511406 | stainless steel | ruby red | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 4 | 120 | | | 9.79 € | | 04232-2511408 | stainless steel | ruby red | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 8 | 350 | | | 10.71 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|