norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cam levers, stainless steel with external thread, plastic thrust washer and stainless steel stud
04232_AG

Cam levers, stainless steel with external thread, plastic thrust...

go back

Item description/product images

DescriptionMaterial:

Handles 1.4308 stainless steel.
Thrust washer plastic PA 66 GF 35-X, fibreglass reinforced.
Hinge pin, washer and screw 1.4305 stainless steel.

Note:Plastics are subject to creeping under load (retardation).Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04232_AG Cam levers, stainless steel with external thread, plastic thrust washer and stainless steel stud 218 kB

Drawings

Cam levers, stainless steel with external thread, plastic thrust washer and stainless steel stud

Item selection/filter

Order No.Surface finish
body
DD1D2BB1HH1AA1LTravel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
04232-9512003X10electropolishedM312614,411,591336,241,71011,590 13.88 €
04232-9512003X15electropolishedM312614,411,591336,241,71511,590 13.88 €
04232-9512003X30electropolishedM312614,411,591336,241,73011,590 13.88 €
04232-9512004X10electropolishedM412614,411,591336,241,71011,590 13.88 €
04232-9512004X15electropolishedM412614,411,591336,241,71511,590 13.88 €
04232-9512004X30electropolishedM412614,411,591336,241,73011,590 13.88 €
04232-0512004X15electropolishedM415,48181311,21752,359,11512,5100 14.75 €
04232-0512004X20electropolishedM415,48181311,21752,359,12012,5100 14.75 €
04232-0512004X30electropolishedM415,48181311,21752,359,13012,5100 14.75 €
04232-0512005X20electropolishedM515,48181311,21752,359,12012,5100 14.75 €
04232-0512005X30electropolishedM515,48181311,21752,359,13012,5100 14.75 €
04232-0512005X40electropolishedM515,48181311,21752,359,14012,5100 15.32 €
04232-0512005X50electropolishedM515,48181311,21752,359,15012,5100 15.32 €
04232-1512005X20electropolishedM518,1921,51514,52270,479,2201,24120 17.35 €
04232-1512005X30electropolishedM518,1921,51514,52270,479,2301,24120 17.35 €
04232-1512005X40electropolishedM518,1921,51514,52270,479,2401,24120 18.01 €
04232-1512005X50electropolishedM518,1921,51514,52270,479,2501,24120 18.01 €
04232-1512006X20electropolishedM618,1921,51514,52270,479,2201,24120 17.35 €
04232-1512006X30electropolishedM618,1921,51514,52270,479,2301,24120 17.35 €
04232-1512006X40electropolishedM618,1921,51514,52270,479,2401,24120 18.01 €
04232-1512006X50electropolishedM618,1921,51514,52270,479,2501,24120 18.01 €
04232-2512008X25electropolishedM827,11133,3241828,596108251,58350 23.61 €
04232-2512008X30electropolishedM827,11133,3241828,596108301,58350 23.61 €
04232-2512008X40electropolishedM827,11133,3241828,596108401,58350 24.32 €
04232-2512008X50electropolishedM827,11133,3241828,596108501,58350 24.32 €
04232-2512010X25electropolishedM1027,11133,3241828,596108251,58350 23.61 €
04232-2512010X30electropolishedM1027,11133,3241828,596108301,58350 23.61 €
04232-2512010X40electropolishedM1027,11133,3241828,596108401,58350 24.32 €
04232-2512010X50electropolishedM1027,11133,3241828,596108501,58350 24.32 €
04232-9512303X10blastedM312614,411,591336,241,71011,590 12.49 €
04232-9512303X15blastedM312614,411,591336,241,71511,590 12.49 €
04232-9512303X30blastedM312614,411,591336,241,73011,590 12.49 €
04232-9512304X10blastedM412614,411,591336,241,71011,590 12.49 €
04232-9512304X15blastedM412614,411,591336,241,71511,590 12.49 €
04232-9512304X30blastedM412614,411,591336,241,73011,590 12.49 €
04232-0512304X15blastedM415,48181311,21752,359,11512,5100 13.26 €
04232-0512304X20blastedM415,48181311,21752,359,12012,5100 13.26 €
04232-0512304X30blastedM415,48181311,21752,359,13012,5100 13.26 €
04232-0512305X20blastedM515,48181311,21752,359,12012,5100 13.26 €
04232-0512305X30blastedM515,48181311,21752,359,13012,5100 13.26 €
04232-0512305X40blastedM515,48181311,21752,359,14012,5100 13.78 €
04232-0512305X50blastedM515,48181311,21752,359,15012,5100 13.78 €
04232-1512305X20blastedM518,1921,51514,52270,479,2201,24120 15.62 €
04232-1512305X30blastedM518,1921,51514,52270,479,2301,24120 15.62 €
04232-1512305X40blastedM518,1921,51514,52270,479,2401,24120 16.20 €
04232-1512305X50blastedM518,1921,51514,52270,479,2501,24120 16.20 €
04232-1512306X20blastedM618,1921,51514,52270,479,2201,24120 15.62 €
04232-1512306X30blastedM618,1921,51514,52270,479,2301,24120 15.62 €
04232-1512306X40blastedM618,1921,51514,52270,479,2401,24120 16.20 €
04232-1512306X50blastedM618,1921,51514,52270,479,2501,24120 16.20 €
04232-2512308X25blastedM827,11133,3241828,596108251,58350 21.23 €
04232-2512308X30blastedM827,11133,3241828,596108301,58350 21.23 €
04232-2512308X40blastedM827,11133,3241828,596108401,58350 21.90 €
04232-2512308X50blastedM827,11133,3241828,596108501,58350 21.90 €
04232-2512310X25blastedM1027,11133,3241828,596108251,58350 21.23 €
04232-2512310X30blastedM1027,11133,3241828,596108301,58350 21.23 €
04232-2512310X40blastedM1027,11133,3241828,596108401,58350 21.90 €
04232-2512310X50blastedM1027,11133,3241828,596108501,58350 21.90 €