Item description/product images

Cam lever steel with external thread
  • Cam lever steel with external thread
Description
DownloadHere is all the information as a PDF datasheet:
 Datasheet 04232_AG Cam lever steel with external thread 188 kB

Drawings

Cam lever steel with external thread

Overview of items (compressed)

Item selection/filter
Order No.SizeDD1D2BB1HH1AA1LStroke
S
Clamping force
F
(kN)
Hand force
FH
N
Filter
04232-1502205X1M518,1921,51514,52270,479,220/30/40/501,24120
04232-1502206X1M618,1921,51514,52270,479,220/30/40/501,24120
04232-2502208X2M827,11133,2241828,59610825/30/40/501,58350
04232-2502210X2M1027,11133,2241828,59610825/30/40/501,58350

Other items in this category

Search
MynorelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83